Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips7M-8322: 6.35mm Internal Diameter Single Tube Steel Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips7M-8322: 6.35mm Internal Diameter Single Tube Steel Clip
7M-8322: 6.35mm Internal Diameter Single Tube Steel Clip

Clip

Brand: Cat

Product Images
7M-8322: 6.35mm Internal Diameter Single Tube Steel Clip
7M-8322: 6.35mm Internal Diameter Single Tube Steel Clip
7M-8322: 6.35mm Internal Diameter Single Tube Steel Clip
7M-8322: 6.35mm Internal Diameter Single Tube Steel Clip
7M-8322: 6.35mm Internal Diameter Single Tube Steel Clip

Clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7M-8322
Material Description: steel clip
Notes: Fastener Offset: 12, To Fit Transfer: M10 or 3/8, Clamping Diameter: 6.35, Clamp Thickness: 0.8, CL Clamp CL Fastener: 39.5
Clamp Width (mm): 19.0
Material: Carbon Steel
View More
Compatible Models for part number 7M-8322

GENERATOR

SR4

TRUCK ENGINE

C-12 1673 3306 1673B 1673C C15 3306B

LOAD HAUL DUMP

R1300G R1300

WINCH

528 57H

MOTOR GRADER

16 160H ES 12H NA 140H 140G 140H NA 143H 14G 12H 12G 160H 160H NA 12H ES 14H NA 163H NA 140H ES

TRACK SKIDDER

527

TRACK-TYPE TRACTOR

D4E D5B D6D D7R D7G D7H D3 D9G

WHEEL SKIDDER

525 528 545 530B 528B

TRACK FELLER BUNCHER

TK1051

MARINE ENGINE

D353E D353C D353D D379A D379B D330C 3408B D349 D346 D348 D398A D398B 3306B D333C 3304 3306 3408 3406

PIPELAYER

572R

EXCAVATOR

330 L 312-A 330B L 330B LN 330-A L 330 LN 330C L 330C FM 330-A L 330-A 235B 235C 235D 330-A LN 330B 330C MH

RIPPER SCARIFIER

12G 140G 130G

GENERATOR SET

C27 3306B

WHEEL TRACTOR

650B 651B 660B 615 611 615C II 641B 666B 657B 615C 627B 627E 627F

ENGINE

C27 INDUSTRIAL

TRACK LOADER

963 973 931 973C 955K 955L

PETROLEUM ENGINE

C32 3512C

SOIL COMPACTOR

825 825G 825K 815B 815F

WHEEL DOZER

834 834G 834H 834K 814B 824H 824G 824K 814F 824 824G II

LANDFILL COMPACTOR

836 826 836H 836G 836K 826G 826K 816B 816F

WHEEL LOADER

960F 972G 972K 988F II 950G II 950B 950E 950F 988 988F 966D 966C 966F 966E 966G 966K 966R 950 966F II 950B/950E 966K XE 972G II 980B 962G II 992G 970F 966G II 950F II

ENGINE - MACHINE

C27 3408

GEN SET ENGINE

3408B 3408C 3304B 3306B 3306 3304 POWER SYS 3408

CHALLENGER

70C 65 65C 65B 65D

ARTICULATED TRUCK

D30C D30D D250E II D35C D300E D300D D300B D250E D25D D25C D350D D350C D300E II

RIPPER

7

WHEELED EXCAVATOR

W330B

INDUSTRIAL ENGINE

C32 C27 D348 D349 D346 C7.1 D398B 3408B 3306B 3304 3306 D333C 3406 D398 D353C D353E D353D D330C D379 D379B

TRUCK

773

WHEEL SCRAPER

611 637E 637G 637D 627G 627F 639D 627B 627E 615C

GAS ENGINE

G3306

BULLDOZER

7SU 7S LGP 7A 7S 7U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced