Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home7M-9045: Engine Air Filter
Home7M-9045: Engine Air Filter
7M-9045: Engine Air Filter

Standard Efficiency Engine Air - Primary

Brand: Cat

Product Images
7M-9045: Engine Air Filter
7M-9045: Engine Air Filter

Standard Efficiency Engine Air - Primary

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7M-9045

Units of Measure

USMetric
Width (mm): 281.7
Shape: Round
Height (mm): 281.7
Type: Primary
Depth (mm): 407.9
Depth (in): 16.059
Media Type: Standard
Width (in): 11.091
Height (in): 11.091
View More
Compatible Models for part number 7M-9045

WHEEL TRACTOR

621 650B 641 660B 666 623 657B 651B 651 641B 657 666B

TRUCK

769 773 769B

WHEEL SCRAPER

637 666 666B 627 657 637B 639D 627B 637D 657B

TRACK LOADER

977K 977L

FRONT SHOVEL

235C

SOIL COMPACTOR

815 825B

EXCAVATOR

235B 235C 235D 235

TRACTOR

772 768B

WHEEL DOZER

814 834 824B

LANDFILL COMPACTOR

826B

WHEEL LOADER

966C 992B 988 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced