Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemMufflers7N-1760: Ejector Assembly-Exhaust
HomeEngineExhaust SystemMufflers7N-1760: Ejector Assembly-Exhaust
7N-1760: Ejector Assembly-Exhaust

Cat® Exhaust Ejector Assembly

Brand: Cat

Product Images
7N-1760: Ejector Assembly-Exhaust
7N-1760: Ejector Assembly-Exhaust
7N-1760: Ejector Assembly-Exhaust
7N-1760: Ejector Assembly-Exhaust
7N-1760: Ejector Assembly-Exhaust

Cat® Exhaust Ejector Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7N-1760

Units of Measure

USMetric
Length (mm): 1,009.4
Inside Diameter (mm): 157.2
Finish: Paint
Standard Color: Black
Length (in): 39.74
Inside Diameter (in): 6.18
Material: Alloy Steel,Alloy Mixed: Metal
View More
Compatible Models for part number 7N-1760

SOIL COMPACTOR

825C

WHEEL DOZER

824C

BULLDOZER

825 824S

LANDFILL COMPACTOR

826C

WHEEL LOADER

980F II 980C 980F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced