Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts4N-6302: Cogged V-Belt (Set Of 3)
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts4N-6302: Cogged V-Belt (Set Of 3)
4N-6302: Cogged V-Belt (Set Of 3)

Width: 15.9 mm (0.63 in)

Brand: Cat

Product Images
4N-6302: Cogged V-Belt (Set Of 3)
4N-6302: Cogged V-Belt (Set Of 3)
4N-6302: Cogged V-Belt (Set Of 3)
4N-6302: Cogged V-Belt (Set Of 3)
4N-6302: Cogged V-Belt (Set Of 3)

Width: 15.9 mm (0.63 in)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4N-6302

Units of Measure

USMetric
Belt Length (in): 75.51
Belt Width (in): 0.63
Belt Type: V-belts - Cogged
Belt Length (mm): 1,918.0
Belt Width (mm): 15.9
View More
Compatible Models for part number 4N-6302

WHEEL TRACTOR

621B 623B

GENERATOR SET

C27 G3406

ENGINE

C15 C18 C32B INDUSTRIAL C32 INDUSTRIAL C27 INDUSTRIAL

SOIL COMPACTOR

825C

PETROLEUM ENGINE

C15 C18

WHEEL DOZER

824C

MOTOR GRADER

16G

LANDFILL COMPACTOR

826C

PETROLEUM GEN SET

C15

WHEEL LOADER

980C 980F 980F II

GEN SET ENGINE

D379B

ENGINE - MACHINE

C27 3408

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C32 C15 C32B 3412 3456 D379 C18 3412E D379B 3412C 3406E 3406C 3408E 3408B 3408C

GAS ENGINE

G379A G379

EXCAVATOR

245 245B M325C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced