Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps7N-2871: Fuel Injection Line No.1
HomeEngineFuel SystemFuel Pumps7N-2871: Fuel Injection Line No.1
7N-2871: Fuel Injection Line No.1

Cat® Fuel Injection Line distributes the precise amount of pressurized fuel from the fuel pump to the fuel injectors

Brand: Cat

Product Images
7N-2871: Fuel Injection Line No.1
7N-2871: Fuel Injection Line No.1

Cat® Fuel Injection Line distributes the precise amount of pressurized fuel from the fuel pump to the fuel injectors

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7N-2871

Units of Measure

USMetric
Width (mm): 304.8
Height (mm): 76.2
Length (in): 18.0
Height (in): 3.0
Length (mm): 457.2
View More
Compatible Models for part number 7N-2871

GENERATOR

SR4

WHEEL TRACTOR

627B

TRUCK ENGINE

1673C 3306

HYDRAULIC CONTROL

143 140

TRACK LOADER

941B 977K 977L 951C 951B 955K 955L 941

SOIL COMPACTOR

815

WHEEL DOZER

814

LANDFILL COMPACTOR

816

MOTOR GRADER

12G 120G 140B 120B 140G 130G 14G

WHEEL LOADER

920 980B 930 966C 950 930R 930T

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D7F D7G D4D D4E D5B D6D

GEN SET ENGINE

3306 3304

RIPPER

977 6 5 4

PIPELAYER

572G 571G 561D

INDUSTRIAL ENGINE

3304 3306 D333C D330C

WHEEL SCRAPER

639D 627B 637D

EXCAVATOR

225 235 215

BULLDOZER

6A 6S 4A

RIPPER SCARIFIER

140G 12G 130G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced