Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups7N-3759: 1.57mm Thick Piston Ring
Home
EngineTurbo SystemTurbochargers & Turbocharger Groups
7N-3759: 1.57mm Thick Piston Ring
7N-3759: 1.57mm Thick Piston Ring

Turbocharger Cartridge Piston Ring

Brand: Cat

Product Images
7N-3759: 1.57mm Thick Piston Ring
7N-3759: 1.57mm Thick Piston Ring
7N-3759: 1.57mm Thick Piston Ring
7N-3759: 1.57mm Thick Piston Ring

Turbocharger Cartridge Piston Ring

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
7N-37597N-3759
9M-89199M-8919
1P-11201P-1120
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7N-3759
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7N-3759

Units of Measure

USMetric
Width (mm): 71.1
Height (mm): 2.5
Length (in): 3.8
Height (in): 0.1
Length (mm): 96.5
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 7N-3759

GENERATOR

WEG SR4 SR4B

UNDERGROUND ART TRUCK

AE40 AE40 II AD45 AD40

TRUCK ENGINE

3408B 1693 3408 3406 3306 1673C 3208 3406C 3406B 3306B

POWER MODULE

PM3412

WINCH

59N 59L 58L 59 58

OEM SOLUTIONS

3412C

MOTOR GRADER

16G

TRACK-TYPE TRACTOR

D10 D6D D8K D8L D8H D9L D9N D9H D10N D11N D11R

MARINE ENGINE

3512 3508 D330C 3408B 3408C 3406B 3306B D333C 3304 3306 3412 3408 3406

PIPELAYER

583K 589 594H

MINING EXCAVATOR

5130 5230

EXCAVATOR

225D 231D 245 245B

RIPPER SCARIFIER

16G

WHEEL TRACTOR

633E II 615 621 615C II 631D 631E 623B 623E 623F 621B 621E 621F 633D 639D 615C 627B 627E 627F 637D 613C 637E

GENERATOR SET

G3406 G3516 G3512 3508C 3508 3412C G3412 3408C

HYDRAULIC CONTROL

143 141 140

ENGINE

G3412 3508PETROL G3406 G3408

TRACK LOADER

983B

LOCOMOTIVE ENGINE

3508

SOIL COMPACTOR

825C

COLD PLANER

PR-1000 PR-450C PR-1000C PR-450 PM-565 PR-750B

WHEEL DOZER

834B 824C

LANDFILL COMPACTOR

836 826C

FOREST PRODUCTS

FB221

WHEEL LOADER

916 988B 992D 980C 992C

ROAD RECLAIMER

RR-250

SOIL STABILIZER

SS-250

ENGINE - MACHINE

3208 3408

GEN SET ENGINE

3406C 3406B 3408B 3408C 3306B 3306 3412 3208 3412C 3508 3408 3512 3516

ARTICULATED TRUCK

D30C D30D D35C D300B D250B D400D D25D D25C D350D D350C D40D

RIPPER

11 10 9 8

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3406C 3408E 3408B 3306B 3304 3306 3412 D333C 3406 3512 3412E 3508 D330C

QUARRY TRUCK

771D 771C

WHEEL SCRAPER

621E 621F 621B 657E 623F 623E 637D 627F 639D 627B 627E 615C

TRUCK

789 69D 773B 777C 777B 789B 769D 769C

GAS ENGINE

G3412 G3408C G3408B G3408 G3406 G3512 G3516 G3508

TRACTOR

776 776C 776B 772B

BULLDOZER

10SU 11SU 824S 8S 8U 9C 9U 9S 10C 11U 10S 10U 8A 825 9SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert