Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust Manifolds & Manifold Components7N-5080: 0.8mm Thick Engine Air Lines Gasket
HomeEngineExhaust SystemExhaust Manifolds & Manifold Components7N-5080: 0.8mm Thick Engine Air Lines Gasket
7N-5080: 0.8mm Thick Engine Air Lines Gasket

Manifold Gasket

Brand: Cat

Product Images
7N-5080: 0.8mm Thick Engine Air Lines Gasket
7N-5080: 0.8mm Thick Engine Air Lines Gasket
7N-5080: 0.8mm Thick Engine Air Lines Gasket
7N-5080: 0.8mm Thick Engine Air Lines Gasket
7N-5080: 0.8mm Thick Engine Air Lines Gasket

Manifold Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7N-5080

Units of Measure

USMetric
Width (mm): 177.8
Height (mm): 7.62
Length (in): 9.0
Material: Rubber Gasket Gasket
Height (in): 0.3
Length (mm): 228.6
View More
Compatible Models for part number 7N-5080

PUMPER

SPS343 SPF343C SPF743 SPF343 SPT343

GENERATOR

SR4 SR5 SR4B SR4BHV

POWER MODULE

3516C XQ2280 XQC1200 PP3516 XQC1600 PM3508 PM3516 PM3512

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

789G 793D 789D 785D 789 785

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D11N D11R

ROTARY DRILL

MD6540C MD6380

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3508C 3512 3508

MARINE ENGINE

3512C 3516 3512E 3512 3508 3508C 3508B 3512B 3516B 3516C 3516E

MINING EXCAVATOR

5230B 5130 5230 5130B

PETROLEUM PACKAGE

TH48-E70 3508

GENERATOR SET

3516C GEN 3508C 3516 3508B 3512 G3520H 3512C 3512B SR5 3508 3516B GEN 3516C 3516B 3516C GEN SET 3516E

VEHICULAR ENGINE

3516 3512

ENGINE

3516C 3516E 3516PETROLEUM 3512E 3508PETROL 3512PETROL 3512C

PETROLEUM TRANSMISSION

TH48-E80

PETROLEUM ENGINE

2016 3516 3512 3516C 3516B 3508C 3508B 3512E 3512C 3512B

LOCOMOTIVE ENGINE

3516 3512 3516C 3516B 3508C 3508B 3512E 3512C 3512B 3508

WHEEL DOZER

854G

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

995 994 992G 994F 994D 994K 994H

GEN SET ENGINE

3516B 3508 3512 3512B 3508B 3516

ENGINE - MACHINE

C4.4 3516C

RIPPER

11

ENGINE - INDUSTRIAL

3512B 3561B 3516B

INDUSTRIAL ENGINE

3516B 3516C 3512 3516 3508B 3512E 3512B 3512C 3508

TRUCK

785 789 793 797 793D 793B 793C 789C 789D 777C 777B 789B 777D 785G 777 785C 785D 797B 785B

SPRAY AR

CAT WDS

TRACTOR

776D 776C 776B 784C 784B

GAS ENGINE

G3608 G3512 G3516 G3508

BULLDOZER

11U 11SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced