Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust Pipes7S-4411: Air Inlet And Exhaust System Exhaust Pipe Rain Cap
HomeEngineExhaust SystemExhaust Pipes7S-4411: Air Inlet And Exhaust System Exhaust Pipe Rain Cap
7S-4411: Air Inlet And Exhaust System Exhaust Pipe Rain Cap

Cat® Air Inlet And Exhaust System Exhaust Pipe Rain Cap

Brand: Cat

Product Images
7S-4411: Air Inlet And Exhaust System Exhaust Pipe Rain Cap
7S-4411: Air Inlet And Exhaust System Exhaust Pipe Rain Cap

Cat® Air Inlet And Exhaust System Exhaust Pipe Rain Cap

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7S-4411

Units of Measure

USMetric
Width (mm): 349.2
Outlet Inner Diameter (in): 5.937
Outlet Inner Diameter (mm): 150.8
Material: Carbon Steel,Alloy Steel,Stainless Steel
Width (in): 13.748
Housing Material: Metal
View More
Compatible Models for part number 7S-4411

GENERATOR SET

DG400 DE450GC C15 GEN SE C13GENSET C15 GENSET C9 GEN SET DE400GC G3516 G3512 DE500SGC DG500 G3508 C18 3306B C15 C13 DG350 C15 I6 DE550GC C9 3408C C27 DE350SGC DE500GC DE450SGC 3456 DG450 DE400SGC 3406C

MARINE POWERTRAIN

C12

ENGINE

G3516J

PETROLEUM ENGINE

C15 C13 C18 C11

SOIL COMPACTOR

825B

WHEEL DOZER

834 824B

WINCH

57H

LANDFILL COMPACTOR

826B

WHEEL LOADER

988 994

TRACK-TYPE TRACTOR

D8R D8N D10 D8R II D10N D10R D10T

ENGINE - MACHINE

3408

GEN SET ENGINE

3406C 3306 3406B 3408B 3408C C15 GEN SE 3408 3306B

RIPPER

8 10

MARINE ENGINE

3196 C-12 C18 C12 3208 3306B 3176C 3176B 3408B 3408C 3306 3412D 3406B 3406C 3406E C9 3408 C12 MARINE

PIPELAYER

583R 587R 578

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3306 3412 C18 D333C 3406E 3406C 3406 3408B 3408C C-15 C-16 3306B 3456 C11 C13 C15

GAS ENGINE

G3508J G3508B G3412 G3516J G3408 G3516B G3512 G3516 G3508

BULLDOZER

10C 10S 10U 8A 8U 8SU

PETROLEUM PACKAGE

CX31-C11I CX31-C9I CX35-C18I CX31-C15I TH35-C15I TH31-C9I CX31-C13I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced