Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings7S-8554: 5.33 x 329.56mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings7S-8554: 5.33 x 329.56mm 75A NBR O-Ring
7S-8554: 5.33 x 329.56mm 75A NBR O-Ring

Cat® O-Ring Seal for drive transfer gear creats a tight and effective seal to prevent lubricant leakage

Brand: Cat

Product Images
7S-8554: 5.33 x 329.56mm 75A NBR O-Ring
7S-8554: 5.33 x 329.56mm 75A NBR O-Ring
7S-8554: 5.33 x 329.56mm 75A NBR O-Ring
7S-8554: 5.33 x 329.56mm 75A NBR O-Ring
7S-8554: 5.33 x 329.56mm 75A NBR O-Ring

Cat® O-Ring Seal for drive transfer gear creats a tight and effective seal to prevent lubricant leakage

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7S-8554

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 329.56
Inside Diameter (in): 12.975
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 382
View More
Compatible Models for part number 7S-8554

WHEEL TRACTOR

650B 651B 651E 660B 657E 657B 657G 613 613C II 613C 651 641B 666B

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT12

WHEEL TRACTOR-SCRAPER

613G 657 651

LOAD HAUL DUMP

R1700 II

WHEEL DOZER

844 824C 844H 844K

OFF HIGHWAY TRUCK

777G 777E 777 775 773

WINCH

56 56H

COMPACT WHEEL LOADER

910

WHEEL LOADER

960F 950B/950E 950G II 950B 950E 950G 962H 950F 962G 950H 950K 962K 990K 994 990H 990 920 936E G910 936F 992D 962G II 980C 992C 980F 930 936 966C 990 II G936 994D 966R 980F II 950F II

WHEEL SKIDDER

535D 545D 555D 525D

TRACK-TYPE TRACTOR

D6H XL D6H XR D9 D10T2 D6H II D10 D9T D9R D9 GC D10T D11N D11R D11T D6H

RIPPER

6 11 10

WHEEL SCRAPER

613C

QUARRY TRUCK

777E

TRUCK

775G 793 773G LRC 793B 793C 777C 777B 777D 777G 777F 775G OEM 773G 777 775G LRC 773G OEM

TRACTOR

776 776D 776C 776B

VIBRATORY COMPACTOR

CB-545 CB-544 CP-643 CP-653 CS-653 CS-643

BULLDOZER

6 10C 6A 6S 11U 10S 6SU 10U 11SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced