Sign in
COMPRESSION SPRING
Brand: Cat
COMPRESSION SPRING
Brand: Cat
GENERATOR
WEG SR4B SR4
TRUCK ENGINE
C9 3176 3408B 1673B 1673C 3406E 3406C 3406B C11 C13 C15 3306C 3306B C-10 C-12 C-15 C-16 1673 1674 1676 1693 3408 3406 3126E 3306 3208 3176B
INTEGRATED TOOLCARRIER
IT12 IT28 IT18 IT24F IT12B IT14F IT14B IT38F IT28F IT28B IT18F IT18B
TRACK SKIDDER
D5HTSK II 527 D4HTSK II
WHEEL SKIDDER
518C 528B 525 518 515 528 545 530B 508
EXCAVATOR
330 L 320-A L 215B 320-A S 215C 320-A N 215D 375-A L 325-A 214B 322N 322-A LN 225B 213B 225D 330B LN 224B 212B 219D 330-A L 330 LN 206B 350-A L 205B 229D 322-A 350 L 330-A L 325-A L 322 L 320N 235B 235C 211B 235D 245D 330B 245B 320 L 325-A FM L 325 LN 350-A EL240B EL240C 330B L E240C E240B 325 L 322-A L E120B 322-A N 229 225 325-A LN 214B FT 235 E110B 322 LN 320-A 219 215 EL200B 330-A E200B 375-A 330-A LN 245 M318
WHEEL TRACTOR
650B 651B 651E 660B 615C II 631D 631E 631C 641B 666B 615 613 611 627 621 623 637 641 651 657 666 623B 623E 623F 621B 633C 657E 657B 621R 621E 621F 633D 621S 639D 615C 627B 627E 627F 613B 637D 637E
HYDRAULIC CONTROL
48 163 143 183B 153 141 140
VEHICULAR ENGINE
D346 D348 D349 3516 3512
TRACK LOADER
963 973 983 943 941 953 973C 951C 963B 951B 953B 941B 953C 977K 977L 955L 983B
PETROLEUM ENGINE
3516 3512 3508C 3508B 3516C 3512C 3512B
SOIL COMPACTOR
815 825G 825C 825B 815B 815F
BACKHOE LOADER
446B 446
WHEEL DOZER
854G 834 824B 834B 814B 824G 824C 814F 814 824 824G II
LANDFILL COMPACTOR
836 826G II 816 826C 826B 826G 816B 816F
GRAPPLE
120C 518 125C
PETROLEUM GEN SET
3512B 3512C
COMPACT WHEEL LOADER
910F 910E 910
WHEEL LOADER
960F 972G 950B 950E 950F G926 988B 988F G916 966D 966C 966F 966E G936 966G 966R 930R 930T 936E 924F 936F 928F 926E 938F 918F 980 988 994 990 992 916 920 980G II 926 930 936 950 980F II 966F II 950B/950E 980B 992D 992B 980C 992C 980F 980G 992G 994F 994D 970F 994H 950F II
TELEHANDLER
RT80 RT100
SOIL STABILIZER
SS-250B SS-250
ARTICULATED TRUCK
D44B D20D D35HP D30C D30D D250E II D35C D250E D250D D250B D25D D25C D350E D350D D350C D300E II D550B D300E D300D D300B D400E D400D D400 D40D
WHEELED EXCAVATOR
W330B
ENGINE - INDUSTRIAL
3512B 3406B 3406C 3516B
INDUSTRIAL ENGINE
C32 C18 3116 3114 3204 3304 3306 3176C 3176B 3412 3406 3512 3516 3508B C-15 C-16 3508 D398 D399 D379 3516B 3406E 3406B 3406C D342 D343 D348 D349 D346 D398B 3408B 3408C 3512E 3512B 3512C 3306B D320A D333C 3304B 3412C D353C D353E D353D 3160 C15 D342C D330C D379B
WHEEL SCRAPER
666B 621E 621B 657E 657B 613C 637E 637G 637B 613B 637D 627G 627F 639D 627B 627E 615C 615 627 613 611 666 637 657
QUARRY TRUCK
775B 771C
TRACTOR
772B 784C 784B 772 776 776D 776C 776B 768C 768B
BULLDOZER
824S 834U 834S 6 825 9SU 8SU 10SU 7SU 6SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 10C 5A 5P 5S 6A 6S 11U 7A 10S 7S 7U 10U 8A 4A
FELLER BUNCHER
FB518
PUMPER
HT400 SCT673 SPS342 SPT342
UNDERGROUND ART TRUCK
AE40 AD40
PETROLEUM POWERTRAIN
TH55-3516C
LOAD HAUL DUMP
R1700 II R1300 R2900
OFF HIGHWAY TRUCK
789G 789D 785D 789 785
OEM SOLUTIONS
3412C
WINCH
518 54H 57H 56H 57 56 55 59 58 59N 59L 58L
MOTOR GRADER
120G 16 140H 140G 130G 143H 163H NA 140H ES 160H ES 12H NA 16G 140H NA 140 14G 14E 12H 12G 120 160H 160G 12F 16H NA 160H NA 12H ES 14H NA
ROTARY CUTTER
RC20
TRACK-TYPE TRACTOR
D6D SR D6H II D10 D4H D4E D6F SR D5B D5H D5E D6E SR D6C D6D D6R D6E D6G D6H D6G SR D5 D10N D10T D4E SR D11N D11R D6H XL D6H XR D5H XL D7R D7F D7G D7H D8R D8K D8L D8N D8H D9G D9R D8R II D9L D9N D9H
ASPHALT PAVER
AP-1050B BG-260C BG-2455C AP-1000B AP-1050 AP-1055B AP-1000 BG-245C
MARINE AUXILIARY
3512 3508 3516C 3516B 3512C 3512B 3508B 3508C
MARINE ENGINE
3196 3208 3176C 3176B 3304 3306 3412 3408 3406 D353E 3516 3512 D353C D353D 3508 C-12 C18 C12 D330A D330B D330C 3508C 3508B 3408B 3408C 3406B 3406C D349 D348 3516B 3516C 3516E D343 3512C 3512E 3306B 3512B D333A D333B D333C 3412C 3412D 3304B
PIPELAYER
587R 578 572R 561D 561C 583R 572F 572G 583K 571G 571F 589 594H 594
STABILIZER MIXER
SM-350
MINING EXCAVATOR
5230B 5130 5230 5130B
FRONT SHOVEL
235C 5080
VIBRATORY COMPACTOR
CS-573 CP-533C CS-583 CS-563 CS-531C CS-533 CS-653 CS-531 CS-533C CS-643 CP-563C CB-534 CB-634 CB-634C CP-563 CP-643 CS-583C CP-533 CP-653 CS-573C CS-563C
PETROLEUM PACKAGE
3508 C18
RIPPER SCARIFIER
140G 130G 12G 16G
GENERATOR SET
G3512 3508 3412C 3516 C18 3512 3512B GENS 3508C 3508B 3516B GEN 3306B 3512C 3512B 3408C 3406C 3516C 3516B 3516C GEN SET 3516E
RECLAIMER MIXER
RM-350B RM-350 RM-250C
ENGINE
C175-16 3512E 3508PETROL 3512C 3516C 3516E 3512PETROL 3516PETROLEUM
LOCOMOTIVE ENGINE
3516 3512 C175-16 3516B C32 3512C 3512B 3508 3508C 3508B
COLD PLANER
PR-1000C PR-450 PR-750B PR-1000 PR-450C PM-465 PM-565
ROAD RECLAIMER
RR-250B RR-250 RM-350B
ENGINE - MACHINE
3408 3116 3114 C27 3304 3306 3204 3208
CHALLENGER
65 75 65C 65B 65D 75C 85C 35 45 70C
GEN SET ENGINE
3406C 3406B 3408B 3516B 3304B 3512B 3306B 3508B 3145 3160 3150 3306 3304 3412 3412C 3508 3406 3512 3516
RIPPER
953B D5 977 963 953 951 955 943 7 6 5 4 9 8 8D 11 10
BOOM
120C
TRUCK
789C 789D 777C 777B 789B 777D 769B 769C 785 789 793 793D 793B 793C 785G 785C 785D 773B 785B 769 773 777
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced