Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineCooling SystemHeat Exchangers7T-2801: Alternator Condenser
HomeEngineCooling SystemHeat Exchangers7T-2801: Alternator Condenser
7T-2801: Alternator Condenser

Cat® Charging Alternator Condenser

Brand: Cat

fallback-image
7T-2801: Alternator Condenser

Cat® Charging Alternator Condenser

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7T-2801

Units of Measure

USMetric
Weight (kg): 1.3
Weight (lb): 2.87
Material: Carbon Steel
View More
Compatible Models for part number 7T-2801

GENERATOR

SR4

TRUCK ENGINE

3306B 3306 3208 3116

INTEGRATED TOOLCARRIER

IT28 IT18 IT28B IT18B

MOTOR GRADER

120H 120G 135H 140H 140G 130G 143H 135H NA 163H NA 120H NA 140H ES 160H ES 12H NA 120H ES 16G 140H NA 14G 12H 12G 160H 160G 16H NA 160H NA 12H ES 14H NA

WINCH

528 518 54H 57H 56H 56 55 54 59 58 59N 59L 58L

TRACK SKIDDER

D5HTSK II D4HTSK III D4HTSK II

TRACK-TYPE TRACTOR

D6D SR D6G2 LGP D6H II D4H III D4H D4E D6F SR D5B D5H D5E D6E SR D6D D6E D6G D6H D6G SR D10N D4E SR D11N D6H XL D6H XR D5H XL D7G2 D7G D7H D8R D8K D8L D8N D9L D9N D6G2 XL D4H XL

WHEEL SKIDDER

518C 528B 518 528 530B

MARINE AUXILIARY

3516B 3512B 3508B

MARINE ENGINE

3304 3306 3412 3408 3508B 3408B 3406B 3516B 3306B 3304B

PIPELAYER

578 561D 583R 572G 583K 571G 589 594H

STABILIZER MIXER

SM-350

FRONT SHOVEL

235C 5080

EXCAVATOR

330 L 215B 215C 215D 375-A L E300B 225B 225D 330B LN 219D 330-A L EL300 330 LN 350-A L 229D 350 L 330-A L 231D 325-A L E240 EL240 235B 235C 235D E180 245D 330B 245B 325-A FM L E300 EL180 350-A 330B L 325 L 229 225 235 219 215 330-A 375-A 330-A LN 245 EL300B

VIBRATORY COMPACTOR

CS-653 CS-643 CB-534 CP-643 CP-653

RIPPER SCARIFIER

140G 130G 12G

WHEEL TRACTOR

633E II 651E 615C II 631D 631E 615 611 623B 623E 623F 621B 657E 621R 621E 621F 633D 621S 639D 615C 627B 627E 627F 637D 613C 637E

RECLAIMER MIXER

RM-350B RM-350

HYDRAULIC CONTROL

48 163 143 153 141 140

TRACK LOADER

963 973 943 953 963B 953B 953C

SOIL COMPACTOR

825G 825C 815B

EJECTOR TRUCK

D400E II

WHEEL DOZER

834B 814B 824G 824C

LANDFILL COMPACTOR

836 826C 816B

GRAPPLE

120C 518 125C

FOREST PRODUCTS

FB221

WHEEL LOADER

960F 950B 950E 950F G926 988B G916 966D 966C 966F 966E G936 936E 926E 916 920 926 930 936 980F II 966F II 950B/950E 980C 992C 980F 980G 970F 950F II

ROAD RECLAIMER

RR-250B RR-250

SOIL STABILIZER

SS-250B SS-250

ENGINE - MACHINE

3408 3116 3114 3304 3306 3208

GEN SET ENGINE

3406C 3406B 3408B 3408C 3516B 3304B 3512B 3306B 3508B 3306 3304 3412 3208 3412C 3508 3406 3408 3512 3516

ARTICULATED TRUCK

D20D D30C D30D D250E II D35C D250E D250D D250B D25D D25C D350E D350D D350C D350E II D400E II D300E II D300E D300D D300B D400E D400D D40D

RIPPER

953B D5 963 953 951 955 943 7 6 5 4 8 11 10

WHEELED EXCAVATOR

W330B

BOOM

120C

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3126 3126B 3116 3114 3304 3306 3176C 3176B 3412 3406 3512 3516 C-12 C-10 3508 3406C 3408B 3408C 3306B D333C 3304B 3196 3412C C-9 D330C

TRUCK

777B 769D 769C 69D 773B

WHEEL SCRAPER

621E 657E 637E 637D 627F 639D 627B 627E

QUARRY TRUCK

775B 771D 771C

LOGGER

227

GAS ENGINE

G3612 G3616 G3412 G3408 G3406 G3512 G3516 G3508

TRACTOR

772B 776B 768C

BULLDOZER

834U 834S 6 8SU 10SU 7SU 6SU 11SU 7S LGP 8S 8U 4S 4P 5A 5P 5S 6A 6S 11U 7A 7S 7U 10U 8A 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced