Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings7T-3746: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings7T-3746: Sleeve Bearing (Bushing)
7T-3746: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
7T-3746: Sleeve Bearing (Bushing)
7T-3746: Sleeve Bearing (Bushing)
7T-3746: Sleeve Bearing (Bushing)
7T-3746: Sleeve Bearing (Bushing)
7T-3746: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7T-3746

Units of Measure

USMetric
Material: Steel,Low Alloy Steel
Type: Straight Sleeve
Inside Diameter (mm): 89.0
Inside Diameter (in): 3.52
Outside Diameter (mm): 114.0
Outside Diameter (in): 4.5
Overall Length (mm): 40.0
Overall Length (in): 1.57
Internal Groove: NO GREASE HOLE IN BEARING
Approximate Outside Diameter (mm): 114.0
Cross Holes: No
Approximate Overall Length (mm): 40.0
External Groove: No
Approximate Inside Diameter (mm): 89.0
View More
Compatible Models for part number 7T-3746

TRACK-TYPE TRACTOR

D7R D8R II D7H D7R II D7R SERIES D8 D7 D8T D8R D7R XR D8GC D8N D7E LGP D7E D7R LGP D8 GC

RIPPER

7 8

BULLDOZER

8U 7A 7S 7U 8SU 7SU 8A

WINCH

57H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced