Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Plates7T-5601: 225mm Diameter Reaction Plate
HomeDrivetrainTransmissions & ComponentsTransmission Plates7T-5601: 225mm Diameter Reaction Plate
7T-5601: 225mm Diameter Reaction Plate

Cat® 225 mm Outer Diameter Reaction Plate for friction disc in transmission planetary

Brand: Cat

Product Images
7T-5601: 225mm Diameter Reaction Plate
7T-5601: 225mm Diameter Reaction Plate
7T-5601: 225mm Diameter Reaction Plate
7T-5601: 225mm Diameter Reaction Plate
7T-5601: 225mm Diameter Reaction Plate

Cat® 225 mm Outer Diameter Reaction Plate for friction disc in transmission planetary

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7T-5601

Units of Measure

USMetric
Inside Diameter (mm): 130.5
Outside Diameter (mm): 225.09
Width (mm): 12.5
Inside Diameter (in): 5.137
Outside Diameter (in): 8.861
Width (in): 0.492
Material: Carbon Steel,Ductile (Spheroidal) Iron,Alloy Steel
View More
Compatible Models for part number 7T-5601

WIDE BODY TRUCK

707

UNDERGROUND ART TRUCK

AD22

CHALLENGER

85E 95E

TRANSMISSION

CX31 HT CX31-P300 CX31

ARTICULATED TRUCK

725C 730 EJECTOR 725 730C2 730 730C 725C2 735

TRANSMISSION-ONHIGHWAY

CX35 CX31

UNDERGROUND ARTICULATED TRUCK

AD22

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81 CX35-P800 CX31-P600

EJECTOR TRUCK

730C2 EJ 730 730C

PETROLEUM PACKAGE

TH31-E61 CX31-P600- TH35-E81

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced