Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8S-3370: 198.16mm Internal Diameter Seal Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8S-3370: 198.16mm Internal Diameter Seal Ring
8S-3370: 198.16mm Internal Diameter Seal Ring

Ring

Brand: Cat

Product Images
8S-3370: 198.16mm Internal Diameter Seal Ring
8S-3370: 198.16mm Internal Diameter Seal Ring
8S-3370: 198.16mm Internal Diameter Seal Ring
8S-3370: 198.16mm Internal Diameter Seal Ring
8S-3370: 198.16mm Internal Diameter Seal Ring

Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8S-3370

Units of Measure

USMetric
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.09
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 1.5
Cross Section Width (mm): 2.3
Material: PTFE - Polytetrafluoroethylene,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 198.1
Inside Diameter (in): 7.8
Cross Section Height (in): 0.06
View More
Compatible Models for part number 8S-3370

UNDERGROUND ART TRUCK

AD22 AE40 AD45B AD55 AE40 II AD45 AD40

TRANSMISSION-ONHIGHWAY

CX35 CX31

INTEGRATED TOOLCARRIER

IT12

WHEEL TRACTOR-SCRAPER

627K 627 637 627K LRC 637K

OFF HIGHWAY TRUCK

772 770 773GC

MOTOR GRADER

16

WINCH

528 518 53

BACKHOE

931 D3

WHEEL SKIDDER

518 528 518C 528B 530B

TRACK-TYPE TRACTOR

D3 D3C II D3B D3C D4D D4E

UNDERGROUND ARTICULATED TRUCK

AD22

STABILIZER MIXER

SM-350

PETROLEUM PACKAGE

TH35-E81 CX31-P600- TH31-E61

WHEEL TRACTOR

613 627G 627H 627E 627F 631E 613B 637E 637K

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM500B RM-350B RM-500 RM-350

HYDRAULIC CONTROL

143 140

TRACK LOADER

931C II 951C 951B 941B 931 931B 931C 941

SOIL COMPACTOR

825B

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81 CX35-P800 CX31-P600

EJECTOR TRUCK

740 730C2 EJ 730 D400E II 730C 740B

WHEEL DOZER

824B 824

LANDFILL COMPACTOR

826B

GRAPPLE

120C 518 125C

COMPACT WHEEL LOADER

910

WHEEL LOADER

988 920 G910 930

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM-350B RM500B RM500

TRANSMISSION

CX31 HT CX31 CX31-P300

ARTICULATED TRUCK

725C 730 EJECTOR 730C2 740B 730C 725 725C2 740 D400E II 735B 730 735 OEM 735

RIPPER

3 4

BOOM

120C

TRUCK

772G OEM 770G 772G 69D 772 770 770G OEM 769D 769C

WHEEL SCRAPER

627 637K 627G 627F 627B 627E 637

QUARRY TRUCK

771D 771C 772G 770G

TRACTOR

768C

BULLDOZER

3S 3P 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced