7T-6578: GEAR
+ / - Hover over image to Zoom
Other Views

    7T-6578: GEAR

    Part Number: 7T-6578
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Spur Gear

    Description:
    A spur gear is the most common type of gear and consists of a cylinder or disk with teeth projected straight outward. A spur gear also generally looks the same from either side, since the teeth are straight from one side to the other.


    Attributes:
    Cat gears are machined from carefully selected materials to exacting specifications that match the loads encountered in Cat machines. They are manufactured using special, and in some cases proprietary, heat treat processes — including case carburizing, nitriding, and induction hardening. Cat gears have the industry's highest power density, or the amount of power a gear can transmit relative to its size and are designed with reusability in mind. Consequently, they are more durable and keep your overall machine operating costs down.


    Recommended Application:
    Cat gears are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Yellowmark
    Yellowmark™ Spur Gear
    pipelayer
    PL87 PL83 572R II 583R 587R 572R 583T 587T

    track-type tractor
    D7H 8A D7R LGP 57H D8N 8U 7SU D7R D7R II D8T 8 D8R 8SU 7S D8R II 7 D7R XR 7A 7U