Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings7T-9342: 50mm Inside Diameter Tapered Roller Cone Bearing
HomeDrivetrainDifferentialsDifferential Bearings7T-9342: 50mm Inside Diameter Tapered Roller Cone Bearing
7T-9342: 50mm Inside Diameter Tapered Roller Cone Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Product Images
7T-9342: 50mm Inside Diameter Tapered Roller Cone Bearing
7T-9342: 50mm Inside Diameter Tapered Roller Cone Bearing
7T-9342: 50mm Inside Diameter Tapered Roller Cone Bearing
7T-9342: 50mm Inside Diameter Tapered Roller Cone Bearing
7T-9342: 50mm Inside Diameter Tapered Roller Cone Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7T-9342
Material: Alloy Steel
View More
Compatible Models for part number 7T-9342

SOIL COMPACTOR

CS20 CS16 CS17 CS19 CS74B CS78B CP74B CP16 CP17

EJECTOR TRUCK

740

BACKHOE LOADER

446D 446B 446

HYDRAULIC SHOVEL

6030

COMPACT WHEEL LOADER

920K 914 910 914K 914M 918M 910K 910M 920

ASPHALT COMPACTOR

CB16 CB15 CB13

ROTARY DRILL

MD6250

ARTICULATED TRUCK

745C 740C 735C 740 GC 745

WHEELED EXCAVATOR

M315C M315D M316C M316D M313C M313D M318D M318C

INDUSTRIAL ENGINE

C4.4

COMPACTOR

CB13 CB15 CB16

EXCAVATOR

215B M312 M315 M318

VIBRATORY COMPACTOR

CS78B CS-76B CB-66B CS74B CP74B CP-74B CS-74B CB-64B CS-78B CB-68B CP76B CS79B CS-79B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced