Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates7W-3218: Ring-Guide
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates7W-3218: Ring-Guide
7W-3218: Ring-Guide

Ring Guide

Brand: Cat

Product Images
7W-3218: Ring-Guide
7W-3218: Ring-Guide

Ring Guide

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7W-3218
Outside Diameter (mm): 141.0
Material: Low Alloy Steel,Alloy Steel
Inside Diameter (mm): 105.0
View More
Compatible Models for part number 7W-3218

PUMPER

HT400

GENERATOR

SR4 SR4B

TRUCK ENGINE

3406C 3406B

WINCH

57H

MOTOR GRADER

16G 16H NA

TRACK-TYPE TRACTOR

D8N

MARINE ENGINE

3406B 3406C

PIPELAYER

578

STABILIZER MIXER

SM-350

EXCAVATOR

245 245B

GENERATOR SET

3406C

WHEEL TRACTOR

627E 627F 623E 623F 621E 621F

RECLAIMER MIXER

RM-350

SOIL COMPACTOR

825C

WHEEL DOZER

824C

LANDFILL COMPACTOR

826C

WHEEL LOADER

980C 980F 980F II

ROAD RECLAIMER

RR-250

SOIL STABILIZER

SS-250

GEN SET ENGINE

3406C 3406B

ARTICULATED TRUCK

D40D D400D

RIPPER

8

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3406C

WHEEL SCRAPER

623F 627F 623E 627E 621E 621F

BULLDOZER

824S 8U 825 8SU 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced