Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs7W-6492: 1/2-14 NPTF Thread Hex Drive Plug
HomeHoses & TubesCaps & PlugsPlugs7W-6492: 1/2-14 NPTF Thread Hex Drive Plug
7W-6492: 1/2-14 NPTF Thread Hex Drive Plug

Pipe Thread Plug

Brand: Cat

Product Images
7W-6492: 1/2-14 NPTF Thread Hex Drive Plug
7W-6492: 1/2-14 NPTF Thread Hex Drive Plug

Pipe Thread Plug

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7W-6492
Material Description: Plated Steel
Material: Alloy Zinc,Carbon Steel,Alloy Steel,Acrylic Adhesive,Sealants / Adhesives Adhesive
View More
Compatible Models for part number 7W-6492

GENERATOR

SR4B SR500 SR4 SR5 SR4BHV

TRUCK ENGINE

C7 3176 3408B 3406E 3406C 3406B C16 C15 C18 C-18 C-15 C-16 3126B 3408 3126E 3208 3176B 3114 3116 3126 G3306

INTEGRATED TOOLCARRIER

IT62G II IT38G II

WHEEL HARVESTER

580B

WHEEL SKIDDER

545

ROTARY DRILL

MD6540C MD6380

EXCAVATOR

330 L 375-A L 330B LN 330-A L 330 LN 350-A L 325C 330-A L 385B 245D 330B 245B 350-A 330B L 330-A 375-A 330-A LN 245

WHEEL TRACTOR

633E II 651B 651E 615C II 631D 631E 631G 615 611 621 623B 623G 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 639D 615C 627B 627G 627E 627F 637G 637D 613C 637E

COMBINE HARVESTER

460

VEHICULAR ENGINE

3516 3512

TRACK LOADER

973 973C 963C 953C 935C II

SOIL COMPACTOR

825G 825C 815F 825G II

PETROLEUM ENGINE

C-15 3516 3512 C15 3508C 3508B C7 2016 C32 3412E 3516C 3516B C280-12 3512E 3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80

WHEEL DOZER

854G 854K 844H 844 834G 834H 834B 814B 824G 824C 814F 824G II

LANDFILL COMPACTOR

836 826G II 836H 836G 826C 826G 816F

PETROLEUM GEN SET

3512B 3512C G3306B

WHEEL LOADER

972G 988B 988G 988H 988F 966D 966F 966E 966G 962G II 990 II 988F II 950G II 995 994 990 980G II 980F II 966F II 990H 938G II 993K 992D 980C 992C 980F 980G 992G 992K 994F 994D 970F 994K 994H

SOIL STABILIZER

SS-250B SS-250

FORWARDER

584 584HD

ARTICULATED TRUCK

D35HP D250E II D250E D350E D350E II D400E II D300E II D400E D400D D400 D40D 740 735

WHEELED EXCAVATOR

W330B

ENGINE - INDUSTRIAL

CG170-16 3512B 3406B 3406C 3516B LD700E 3561B

INDUSTRIAL ENGINE

C32 C18 3126 3126B 3116 3456 3304 3306 3176B 3412 3406 3512 3516 3508B C-15 C-16 3508 3516B 3516C 3406E 3406B 3406C 3408E 3408B 3408C C7 3512E 3512B 3512C G3520H 3412E 3412C CG137-08 3056 D330C

WHEEL SCRAPER

651E 621E 657G 621F 621B 657E 657B 623F 623E 627F 627E 615C 611 657

QUARRY TRUCK

775D 775B 773E 771D 771C

SPRAY AR

CAT WDS

TRACTOR

772B 784C 784B 776D 776C 776B 768C

GAS ENGINE

G3304 G3306 G3512H G3512E G3512B G3512J G3306B G3304B G3520B G3520J G3612 G3616 CG137-08 G3608 G3508J CG137-12 G3508B G3412 G3408C G3408B G3516J G3408 G3406 G3520 G3516B G3512 G3516 G3508

BULLDOZER

824S 834U 834S 825 9SU 8SU D5C PAT 10SU 11SU 8S 8U 9U 4P D5C PATLGP 11U 10U 8A 5A PAT

PUMPER

HT400 SPP101 SPF343 SCT673 CPT372 SPF743 SPF343C SPS342 SPS343 SPT343 SPT342

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD55B AD60 AD55 AD63 AD30 AD45 AD40

POWER MODULE

XQ2280 XQC1200 PP3516 C32 3516B 3516C XQC1600 PM3508 XQG400 PM3456 PM3516 PM3512 PM3412 XQG135 PMG3516

LOAD HAUL DUMP

R2900G R2900

MARINE PRODUCTS

3512B

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

789G 789D 794 AC 3508B 793D 777 773 785D 789 785 793

OEM SOLUTIONS

3412C

MOTOR GRADER

16G 24H 16H NA

WINCH

57H 53 59 58 59N 59L 58L

ROTARY CUTTER

RC7 RC20

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D8 GC D9 GC 30/30 D4C D5C D5N D6R D6N D10N D10R D10T D11N D11R D11T D8GC D8R D8L D8N D9R D8R II D9L D9N DEUCE D4C II

MARINE ENGINE

C30 C32 3412 3408 3516 3512 3508 3616 C18 3612 C15 3508C 3508B 3408B 3408C 3406B 3406C 3406E 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 3512B 3412C 3412E 3412D C280-6 C280-8

MARINE AUXILIARY

C32 3512 3508 3608 3516C 3516B 3512C 3512B 3508B 3508C

PIPELAYER

587R 578 561N 583R 589

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

FRONT SHOVEL

5080 5090B

ENGINE - GENERATOR SET

3406C

PETROLEUM PACKAGE

TH48-E80 TH48-E70 3508 C18

POWER PACKAGE

G3406

GENERATOR SET

G3406 G3520 G3516 G3512 G3508 3508 3412C G3306 G3412 3412 C32 GEN SET CG137-12 3516 C18 3512 CG137-08 3456 3516C GEN G3516B G3516C G3516E G3516H 3508C G3516K 3508B SR5 C27 C32 3516B GEN G3412C G3520C G3520B G3520E G3520H G3520K 3512C 3512B 3408C 3406C 3406E G3512E 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

RECLAIMER MIXER

RM-350B RM-350 RM-250C

ENGINE

G3412 3512E 3508PETROL 3512B 3512C G3516J G3516H 3516C 3516E G3406 G3408 G3520 G3520J G3520H G3412C 3512PETROL 3126E 3516PETROLEUM

LOCOMOTIVE ENGINE

3516 3512 C175-16 3516C 3516B 3512E 3512C 3512B 3508 3508C 3508B

WATER DELIVERY SYSTEM

777G CAT WDS

EJECTOR TRUCK

D400E II 740

COLD PLANER

PR-1000C PR-450 PR-750B PM-565B PR-1000 PR-450C PM-465 PM-565

ROAD RECLAIMER

RR-250B RR-250 RM-350B

CHALLENGER

MT865 MT855 MT845 MT835 MTC855 MTC865 MTC835 MTC845

ENGINE - MACHINE

3516C 3408 3116 C27 3208 C4.4

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C 3608 3606 G3412C 3516B G3520B 3512B POWER SYS G3520 G3516C G3516B G3508 G3516 G3512 3508B 3456 3306 3412 3412C 3508 C280-16 3616 3126B 3408 3512 3516

COMBINE

470 465 460

RIPPER

3 9 8 11 10

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

573

TRUCK

794 AC 775F 775E 775D 789C 789D 777C 777B 789B 777D 777G 777F 769D 769C 785 789 793 797 793D 793B 793C 69D 773E 785G 773D 773F 785C 785D 797B 773B 785B 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced