Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0288: 3/8''-16 x 1 5/8'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0288: 3/8''-16 x 1 5/8'' Hex Head Bolt
7X-0288: 3/8''-16 x 1 5/8'' Hex Head Bolt

Track Bolt

Brand: Cat

Product Images
7X-0288: 3/8''-16 x 1 5/8'' Hex Head Bolt
7X-0288: 3/8''-16 x 1 5/8'' Hex Head Bolt
7X-0288: 3/8''-16 x 1 5/8'' Hex Head Bolt
7X-0288: 3/8''-16 x 1 5/8'' Hex Head Bolt
7X-0288: 3/8''-16 x 1 5/8'' Hex Head Bolt

Track Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-0288

Units of Measure

USMetric
Bolt Length (in): 1.625
Bolt Length (mm): 41.27
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.875
Material: Steel,Carbon Steel,Alloy Zinc
Grip Length (mm): 22.23
Hand of Thread: RH
Bolt Size (in): 3/8
Thread Size (in): 0.015
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.375
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 7X-0288

GENERATOR

SR4 SR5

TRUCK ENGINE

3126

INTEGRATED TOOLCARRIER

IT28 IT18 IT28B IT18B

WHEEL TRACTOR-SCRAPER

637 631 631K 637K 657 651

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III D4HTSK II

WHEEL SKIDDER

528B 525 515 528 545 530B

EXCAVATOR

330 L 375-A L 374F L 225D 3101 385C FS 330B LN 385C L 330-A L 330 LN 350-A L 350 L 330-A L 231D 374F 385B 385C 235B 235C 235D 245D 330B 245B MH3295 350-A 330B L 330-A 395 385C L MH 375-A 330-A LN 374

WHEEL TRACTOR

633E II 651E 631K 631D 631E 631G 651 623B 623G 623E 623F 621B 657E 621E 621F 633D 657G 621G 621S 627G 627E 627F 637G 637D 637E 637K

ROTARY MIXER

RM500B RM800

HYDRAULIC CONTROL

163 153

TRACK LOADER

933C 963 973 939 933 963B 963C

SOIL COMPACTOR

825H 825G 825C 815F 825G II

PETROLEUM ENGINE

C15 C18 C27 2016 C32 3512E

BACKHOE LOADER

420F2 432F2 416F2 415 416 428F2 426 428 420 422F 434E 422E 434 432 444F2 426 F2 444 422F2 416E 428F 428E 434F2

WHEEL DOZER

854K 844H 844K 834 844 834H 834B 834K 824H 824G 824C 814F 824G II

LANDFILL COMPACTOR

836 826G II 836H 836G 836K 826C 826G 826H

TELEHANDLER

TL943C TL642C

WHEEL LOADER

960F 972G 988 XE 950B 950E 950F G926 988B 988H 988F G916 988K 966D 966F 966E G936 966G 936E 936F 926E 990 II 988F II 988 916 980G II 988K XE 926 936 980F II 966F II 950B/950E 992D 980C 980F 980H 980G 992K 970F 950F II

ARTICULATED TRUCK

D20D D30D D250E D250D D25D D350E D350D D350E II D400E II D300E D300D D400E 740C D400D 740 GC 745C D40D 735C 745

WHEELED EXCAVATOR

W330B

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C32 C27 C18 3126 3116 3412 3406B 3406C 3512E 3412E 3412C C15

WHEEL SCRAPER

651E 621E 657G 657E 623G 637K 627G 627F 627E

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

ASPHALT SCREED

10 FT

LOGGER

227

TRACTOR

772B 784C 784B 776D 768C

GAS ENGINE

G3304 G3306 G3306B G3304B G3520B

BULLDOZER

834U 834S 6 9SU 8SU 10SU 7SU 6SU 11SU 8S 8U 9U 4S 4P 5P 5S 6A 6S 11U 7A 7S 7U 10U 8A 4A

PUMPER

SPF743

UNDERGROUND ART TRUCK

AE40 AD63 AD45 AD40

POWER MODULE

PM3412

LOAD HAUL DUMP

R1600G R1600H R1700 II R2900G R1300 R1600 R2900 R1300G R2900 XE R1300G II

OFF HIGHWAY TRUCK

777G 777E 789D 772 770 793D 777 773 785D 785 793

OEM SOLUTIONS

3412C

WINCH

528 54H 57H 56H 55 54 59 58 59N 59L 58L

MOTOR GRADER

120H 120K 135H 163H 140M 140K 140H 140K 2 143H 135H NA 163H NA 120H NA 140H ES 160H ES 12H NA 120H ES 160 140H NA 140 14H 12H 24H 12K 160K 160H 160M 160H NA 12H ES 14H NA 120K 2

ROTARY CUTTER

RC7 RC20

HYDRAULIC SHOVEL

6015 6015B

TRACK-TYPE TRACTOR

D5K LGP D6D SR D6H II D8 GC D4K XL D9 GC D4H III D6R II D3C III D3G D6K2 LGP D4G D4H D3K XL D5M D5H D5G D6E SR D6D D6R D6M D6K D6E D6G D6H D9 D2 D1 D3 D4K LGP D4K2 LGP D5K2 LGP D3K2 LGP D10N D10R D10T D11N D11R D11T D4K2 XL D7R XR D6H XL D6H XR D6GC D7R LGP D3K2 XL D4C III D6K2 XL D5H XL D5C III D8GC D7G2 D6K LGP D7R D7G D7H D8R D8L D8N D6K XL D9T D9R D8R II D9L D9N D4H XL D6K2 D5K XL D5K2 XL D3K LGP

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

AP-800 AP-800B

MARINE ENGINE

3126 3208 C30 C32 C32 MARINE 3412 C9 C18 3406C 3516C 3516E 3512C 3512E C280-12 3306B C32B 3412C 3412E 3412D 3304B C280-6 C280-8

MARINE AUXILIARY

C32 3608 C32B 3516C 3512C

PIPELAYER

587R 578 561M 583R 589

STABILIZER MIXER

SM-350

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

235C 385C 5080

VIBRATORY COMPACTOR

CS-431C CP-533C CS-433C CS-323 CS-531C CP-433C CS-533C CP-563C CB-534 CP-323 CS-583C CS-573C CS-563C

MOBILE HYD POWER UNIT

385C TH43-C18

PETROLEUM PACKAGE

TH48-E80 CX35-P800 CX48-P2300 CX35-C18I CX31-C15I CX31 C18

GENERATOR SET

G3516 3412C 3304B G3306 C18 3512 C18 MARINE GS 3456 C32 3406E 3516C 3516E

RECLAIMER MIXER

RM-350B RM-350 RM800 RM500B

ENGINE

C15 C18 C32 MARINE 3512E 3512C 3516C 3516E

EJECTOR TRUCK

D400E II 740

COLD PLANER

PM820 PM825 PM822 PM620 PM622

ROAD RECLAIMER

RM800 RM500B RM500 RM-350B

ENGINE - MACHINE

3116

CHALLENGER

65E 75E 85E 95E

GEN SET ENGINE

3406C 3406B 3608 3606 3304B 3306B 3306 3412 3208 3412C

RIPPER

D5 7 6 5 4 9 8 11 10

INDUSTRIAL LOADER

415F2 IL

OFF-HIGHWAY TRUCK

D10R

TRUCK

794 AC 775F 772G OEM 775E 775D 789C 789D 777C 777B 789B 777D 777G 777F 770G OEM 769D 769C 785 770G 795F XQ 793D 772G 69D 773E 785G 773D 773F 785C 785D 773B 785B 795F AC 772 770 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced