Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0292: 3/8''-16 x 4 1/2'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
7X-0292: 3/8''-16 x 4 1/2'' Hex Head Bolt
7X-0292: 3/8''-16 x 4 1/2'' Hex Head Bolt

Inch

Brand: Cat

Product Images
7X-0292: 3/8''-16 x 4 1/2'' Hex Head Bolt
7X-0292: 3/8''-16 x 4 1/2'' Hex Head Bolt
7X-0292: 3/8''-16 x 4 1/2'' Hex Head Bolt
7X-0292: 3/8''-16 x 4 1/2'' Hex Head Bolt
7X-0292: 3/8''-16 x 4 1/2'' Hex Head Bolt

Inch

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7X-0292
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7X-0292

Units of Measure

USMetric
Bolt Length (in): 4.5
Bolt Length (mm): 114.3
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 3.25
Grip Length (mm): 82.55
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.015
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.375
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 7X-0292

GENERATOR

SR4

TRUCK ENGINE

3408B 3408

BRUSH CUTTER

BRX118 BRX418 BRX318

INTEGRATED TOOLCARRIER

IT28G

WHEEL TRACTOR-SCRAPER

613G 657 651

TRACK SKIDDER

527

WHEEL SKIDDER

525 515

EXCAVATOR

215D 225D 219D 350-A L 229D 350 L 231D 235B 235C 235D 330B 350-A 330B L 235

COMPACT TRACK LOADER

285XE 279D3 289D3 299D3 275 285 255 265 299D3 XE 275XE

WHEEL TRACTOR

651E 651 623E 657E 621F 657G 627F

HYDRAULIC CONTROL

48

TRACK LOADER

973 943 953 973C 953B 953C 953D

SOIL COMPACTOR

CP5 CS5

PETROLEUM ENGINE

C27 C32 3516B 3512C 3512B

MULCHING HEAD

MD-250 HM825

PETROLEUM GEN SET

C15

WHEEL LOADER

960F 936E 936F 928G 936 993K 980H 950F II

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

D20D D250E D250D D350E D300E D400E 740 735 OEM 735

WHEELED EXCAVATOR

W330B

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

C27 3304 3306 3412 3408E 3408B 3408C 3512E 3306B DG60 3412E 3412C

WHEEL SCRAPER

633E 657G 657E

QUARRY TRUCK

777E 775D 771D 771C

ASPHALT SCREED

10 FT 8 FT 10-20B

GAS ENGINE

G3412 G3408

TRACTOR

784C 776D 768C

BULLDOZER

6 9SU 8SU 10SU 7SU 6SU 8U 9U 6S 7A 7S 7U 10U 8A

PUMPER

SPF343 SPF343C SPT343

UNDERGROUND ART TRUCK

AD55

POWER MODULE

XQC1200 PP3516 PM3412

LOAD HAUL DUMP

R1600G R1600H R3000H R1700 II R2900G R1300 R1600 R2900 R1300G

OFF HIGHWAY TRUCK

777E 777

WINCH

57H 56H 57 59 59N 59L 58L

MOTOR GRADER

163H 140M 140H 143H 163H NA 140H ES 160H ES 12H NA 140H NA 12H 24H 12M 160H 160M 160H NA 12H ES

TRACK-TYPE TRACTOR

D6R III D6H II D6XE D6R II 30/30 D5N D5H D6R LS D6N XL D6R D6T D6N D6H D6 D5 D6 XE D6N LGP D10N D10T D11R D11T D6H XL D6H XR D6T LGP D6T LGPPAT D6R XL D6T XW D5H XL D6T XL D7G2 D7R D7G D7H D8R D8N D6R STD D9T D9R D8R II D9N D6T XL PAT D6T XW PAT DEUCE D7R II

ASPHALT PAVER

AP1055 AP500 AP655 BG-240C BG555E AP-900B PE636 AP-1050B AP-800D AP-800C BG-260D BG-260C AP600 AP555F AP500F AP655F AP-600D BG1000E AP-500E AP600F AP-655C AP-655D BG-2455D BG-2455C AP-1000B AP-1000E AP-1000D AP-1000F AP-555E AP-650B BG-230 AP-1050 BG1055E AP-200B BG-210B AP-1055B AP-1055F AP-1055D AP-1055E BG600D AP-1000 BG-2255C BG-225C AP555 BG-230D BG655D BG-245C BG500E AP1000

MARINE ENGINE

C32 C32 MARINE 3304 3306 C18 3508C 3508B 3408B 3408C 3516B 3516C 3516E 3512C 3512E 3306B 3512B 3412C 3304B

MARINE AUXILIARY

C32 3516C 3516B 3512C 3512B 3508B 3508C

PIPELAYER

578 583R 589

STABILIZER MIXER

SM-350

FRONT SHOVEL

235C

VIBRATORY COMPACTOR

CS-323C CS-34 CS-563 CP-323C CB-534C CB-534B CB-535B CP-34 CB-614 CP-563 CB-314

PETROLEUM PACKAGE

TH48-E80 CX35-C18I

POWER PACKAGE

C32

GENERATOR SET

3508 3412C 3412 3516 C15 3512 DG100 G3516H 3508B C27 C32 C175-20 C175-16 3306B G3520H 3512C 3512B 3408C DG80 DG60 3516C 3516B 3516C GEN SET 3516E

RECLAIMER MIXER

RM-350B RM-350 RM-250C

ENGINE

3512E 3512C 3516E G3408

EJECTOR TRUCK

740

WATER DELIVERY SYSTEM

CAT WDS

COLD PLANER

PR-1000C PM-565B PR-1000 PM-465 PM-201 PM-565

ROAD RECLAIMER

RR-250B RR-250 RM-350B

CHALLENGER

85C 85D

ENGINE - MACHINE

3408

GEN SET ENGINE

3406B 3408B 3408C 3304B 3306B 3306 3304 3412 3208 3412C 3408

RIPPER

953B D5 953 943 7 6 9 8 10

TRUCK

794 AC 775E 777C 777B 777D 777F 769D 769C 793D 793C 773E 773D 785C 785D 797B MT4400D AC 772 770

View More
Related parts
6V-8801: 3/8''-16 Hex Nut
6V-8801: 3/8''-16 Hex Nut

Cat® 0.375" Steel Hexagonal Plain Nut

Check Price
3K-6060: 3/8''-16 Hex Lock Nut
3K-6060: 3/8''-16 Hex Lock Nut

Cat® Lock Nuts are fasteners with locking mechanisms that prevent unintended loosening due to vibration or torque, ensuring secure and stable connections

Check Price
2K-4973: 3/8''-16 Cone Lock Nut
2K-4973: 3/8''-16 Cone Lock Nut

Cat® 0.375" Steel Hexagonal Lock Nut

Check Price
5P-1075: 3/8" ID Steel Flat Washer
5P-1075: 3/8" ID Steel Flat Washer

FLAT WASHER

Check Price
8T-4896: 3/8" ID Steel Flat Washer
8T-4896: 3/8" ID Steel Flat Washer

Cat® A Hard Washer designed for a 3/8 inch fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Check Price
6V-8801
6V-8801: 3/8''-16 Hex Nut
Check Price
3K-6060
3K-6060: 3/8''-16 Hex Lock Nut
Check Price
2K-4973
2K-4973: 3/8''-16 Cone Lock Nut
Check Price
5P-1075
5P-1075: 3/8" ID Steel Flat Washer
Check Price
8T-4896
8T-4896: 3/8" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert