Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0293: 3/8''-16 x 4 3/4'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0293: 3/8''-16 x 4 3/4'' Hex Head Bolt
7X-0293: 3/8''-16 x 4 3/4'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
7X-0293: 3/8''-16 x 4 3/4'' Hex Head Bolt
7X-0293: 3/8''-16 x 4 3/4'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-0293

Units of Measure

USMetric
Bolt Length (in): 4.75
Bolt Length (mm): 120.65
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 3.75
Grip Length (mm): 95.25
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.015
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.375
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 7X-0293

PUMPER

SPF343C

GENERATOR

SR5

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD55 AD63 AE40 II AD45

INTEGRATED TOOLCARRIER

IT18B IT28B

LOAD HAUL DUMP

R1600G R1600H R1600 R2900 R1300G R3000H R2900G R1300G II R1300

OFF HIGHWAY TRUCK

772 770 777 775 773 785D 798 777G 777E 773GC

WINCH

57H 57

MOTOR GRADER

120H 120M 135H 120H ES 140G 16G 130G 12G 135H NA 120H NA

TRACK-TYPE TRACTOR

D7R LGP D7G2 D7R D7H D8R D8N D9T D9R D10N D10R D11R D11T D7R II D7R XR

ROTARY DRILL

MD6310 MD6250

ASPHALT PAVER

AP-655C AP-655D AP1055 BG-2455D BG-2455C AP500 AP655 BG-240C BG555E AP-900B PE636 AP-1000B AP-1000E AP-1000D AP-1000F AP-555E AP-1050B AP-650B AP-800D AP-800C BG-230 AP-1050 BG-260D BG-260C BG1055E AP600 AP555F AP500F BG-210B AP-1055B AP-1055F AP-1055D AP-1055E AP655F BG600D AP-1000 BG-2255C BG-225C AP-600D AP555 BG-230D BG655D BG1000E AP-500E BG-245C AP600F BG500E AP1000

MARINE ENGINE

C18 MARINE C18 C32B C30 C32 C32 MARINE

PIPELAYER

572R II 578 572R 583R 589

FRONT SHOVEL

235C

EXCAVATOR

M325C 235 235B 235C 235D

WATER FORDING TRACTOR

D7R II

VIBRATORY COMPACTOR

CS-583 CS-34 CP-563C CP-34 CS-563C

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX48-P2300 CX31-C15I CX35-P800 CX31 C18

WHEEL TRACTOR

631G 623G 623E 623F 621E 621F 657G 621G 627G 627E 627F 637G

GENERATOR SET

DE500 DE630 C32 C18 C18 MARINE GS

ENGINE

C32 MARINE C32B INDUSTRIAL C27 INDUSTRIAL

TRACK LOADER

973 973C

PETROLEUM ENGINE

C15 C13 C18 C32

LOCOMOTIVE ENGINE

PR20B

SOIL COMPACTOR

825H 815B CP5 825G II CS5

COLD PLANER

PR-1000 PR-1000C

WHEEL DOZER

814B 824H 824G II

LANDFILL COMPACTOR

826G II 826H 816B

WHEEL LOADER

916 926 966D 966F 966E 966F II 926E

TELEHANDLER

TL642C

ENGINE - MACHINE

C27

CHALLENGER

70C 65 75 65C 65B 65E 65D 75D 75C 75E 85C 85E 85D 95E

RIPPER

7 8

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

C32 C27 C18 C32B C-15 C-16 C15

WHEEL SCRAPER

631G 621E 623E 637G 615C

ASPHALT SCREED

10 FT

QUARRY TRUCK

777E 775D 775B 773E 771D 771C 772G 770G

TRUCK

785 773G LRC 770G 772G 69D 773E 773D 773G 773F 794 AC 773G OEM 785C 785D 797B 773B 785B 775G 775F 772G OEM 775E 775D 789C 777C 789B 777D 777G 777F 775G OEM MT4400D AC 772 770 775G LRC 770G OEM 769D 769C

TRACTOR

776D 776C 768C 772B 784C

BULLDOZER

7SU 7S LGP 8U 7A 7S 7U 8A 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced