Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0296: 3/8''-16 x 5 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0296: 3/8''-16 x 5 1/2'' Hex Head Bolt
7X-0296: 3/8''-16 x 5 1/2'' Hex Head Bolt

Inch

Brand: Cat

Product Images
7X-0296: 3/8''-16 x 5 1/2'' Hex Head Bolt

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-0296

Units of Measure

USMetric
Bolt Length (in): 5.5
Bolt Length (mm): 139.7
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 4.5
Grip Length (mm): 114.3
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.015
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.375
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 7X-0296

PUMPER

SPF743

UNDERGROUND ART TRUCK

AE40 AD45B AD55 AE40 II AD45 AD40

GENERATOR

SR5

TRUCK ENGINE

3208

POWER MODULE

XQG400 C18

INTEGRATED TOOLCARRIER

IT18B IT28B

LOAD HAUL DUMP

R2900G

OFF HIGHWAY TRUCK

777E 793D 777 789D 773 793F 798 AC 796 AC 794 AC 793

MOTOR GRADER

12H 12G 120H 120G 160H 160G 135H 160H NA 160H ES 12H NA 135H NA 12H ES 14H NA 120H ES 163H NA 140H 140G 120H NA 140H NA 130G 140H ES 143H 14G

ROTARY CUTTER

RC7

TRACK-TYPE TRACTOR

DEUCE 30/30 D5B D11R D11T D5E

WHEEL SKIDDER

525 515

ASPHALT PAVER

AP-655D BG-2455D BG-2455C AP-1055B AP-1055D BG555E AP-1000B AP-1000D AP-555E AP-600D AP-800D AP-800C BG-230 BG-260D BG-260C

MARINE ENGINE

3512E C18 MARINE C18 C32B 3512B C32 C32 MARINE C9 3516E

MARINE AUXILIARY

C32B

PIPELAYER

589 578

VIBRATORY COMPACTOR

CS-433B CB-535B CP-433B

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

C18

RIPPER SCARIFIER

12G 130G 140G

WHEEL TRACTOR

623B 623G 651B 623E 621B 657B 621E 621F 621G 615C 627G 627E 627F 615C II 631G 637G

GENERATOR SET

G3520 CG137-12 C18 C9 3408C C32

ENGINE

C32 MARINE 3516E G3520 3512E

PETROLEUM ENGINE

2016 3512E

EJECTOR TRUCK

D400E II

COLD PLANER

PR-105 PM-201 PM-565 PM-565B

WHEEL LOADER

994 994F 994H

GEN SET ENGINE

G3520

CHALLENGER

MT845 MT835 MTC855 MTC865 MTC835 MT865 MTC845 MT855

ARTICULATED TRUCK

D400E D400D D350E D350E II D40D D400E II

INDUSTRIAL ENGINE

3512E

WHEEL SCRAPER

657 657B

TRUCK

793F CMD 793 775F 793F OEM 775E 775D 795F XQ 793D 793B 793C 793F 795F AC 789C 789D 777C 777D 69D 793F AC MT4400D AC 793F XQ 773E 772 773D 770 773F 794 AC 769D 769C 785C 773B

ASPHALT SCREED

AS2302 AS2301 AS2251 AS2252C

QUARRY TRUCK

771D 771C 777E 775D 775B 773E

TRACTOR

776D 776C 772B 768C

GAS ENGINE

G3612

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced