Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0346: 5/8''-11 x 2'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
7X-0346: 5/8''-11 x 2'' Hex Head Bolt
7X-0346: 5/8''-11 x 2'' Hex Head Bolt

Cat® 5/8-11 Thread 50.8mm Long Hex Head Bolt

Brand: Cat

Product Images
7X-0346: 5/8''-11 x 2'' Hex Head Bolt
7X-0346: 5/8''-11 x 2'' Hex Head Bolt
7X-0346: 5/8''-11 x 2'' Hex Head Bolt
7X-0346: 5/8''-11 x 2'' Hex Head Bolt
7X-0346: 5/8''-11 x 2'' Hex Head Bolt

Cat® 5/8-11 Thread 50.8mm Long Hex Head Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
3J-5169
3J-5169: 5/8''-11 Hex Weld Nut
Check Price
3E-9861
3E-9861: 5/8''-11 Hex Lock Nut
Check Price
3K-2889
3K-2889: 5/8''-11 Cone Lock Nut
Check Price
7X-0448
7X-0448: 5/8''-11 Hex Nut
Check Price
7X-0515
7X-0515: 5/8" ID Steel Flat Washer
Check Price
8T-4122
8T-4122: 5/8" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert