Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0347: 5/8''-11 x 2 1/4'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0347: 5/8''-11 x 2 1/4'' Hex Head Bolt
7X-0347: 5/8''-11 x 2 1/4'' Hex Head Bolt

Cat® 5/8-11 Thread 57.15mm Long Hex Head Bolt

Brand: Cat

Product Images
7X-0347: 5/8''-11 x 2 1/4'' Hex Head Bolt
7X-0347: 5/8''-11 x 2 1/4'' Hex Head Bolt
7X-0347: 5/8''-11 x 2 1/4'' Hex Head Bolt
7X-0347: 5/8''-11 x 2 1/4'' Hex Head Bolt
7X-0347: 5/8''-11 x 2 1/4'' Hex Head Bolt

Cat® 5/8-11 Thread 57.15mm Long Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-0347

Units of Measure

USMetric
Bolt Length (in): 2.25
Bolt Length (mm): 57.15
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.75
Grip Length (mm): 19.05
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Bolt Size (in): 5/8
Thread Size (in): 0.025
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.625
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/8x11
View More
Compatible Models for part number 7X-0347

GENERATOR

SR4HV SR4B SR4 SR5 SR4BHV

BRUSH CUTTER

BRX118 BRX418 BRX318

INTEGRATED TOOLCARRIER

IT28 IT18 IT28B IT18B

WHEEL TRACTOR-SCRAPER

637 631 631K 613G 637K 657 651

GRAPPLE-SHOVEL LOGGING

GLS63 GLS60 GLS66 GLS55

TRACK SKIDDER

D5HTSK II 527 D4HTSK III D4HTSK II

WHEEL SKIDDER

525 515 528

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

FORESTRY PRODUCTS

538

HARVESTER HEAD

SAT323 SAT325 SAT322 SAT322T SAT318 SAT223 SAT223T SAT325T SAT323T SAT318TSC SAT422DB SAT323TSC SAT322TSC SAT318T

EXCAVATOR

330 L FM538 375-A L 225B 225D 330B LN 330D FM 345B 548 330-A L 330 LN 558 229D 538 FM568 324D FM LL 330-A L 231D 235B 235C 235D 345B II MH 245D 330B 245B 325D FM LL 330B L 325D FM 568 FM 229 225 235 568 FM LL 330-A 330-A LN 245

MULTI TERRAIN LOADER

297D2 XHP 297D2 277B 277D 267B 257D 257B 247B 267 257 287 277 247 287B 287D

COMPACT TRACK LOADER

285XE 289D 279D3 289D3 279D 299D3 299D2 249D 259D 299D2 XHP 239D 275 285 255 265 239D3 299D3 XE 249D3 275XE

WHEEL TRACTOR

633E II 651E 631K 631D 631E 631G 613C II 651 623B 623G 623E 623F 621B 657E 621E 621F 633D 657G 621G 627B 627G 627E 627F 637G 637D 637E 637K

ROTARY MIXER

RM500B

LOGGING GRAPPLE

GLL60 GLL52 GLL55

TRACK LOADER

933C 963 973 935C 939 933 943 939C 953 973C 963B 953B 931C 931C II 935C II

SOIL COMPACTOR

825C

PETROLEUM ENGINE

C15 C18 C9 C7 2016 3512E 3512B

WHEEL DOZER

854G 854K 834G 834B 854 824C

LANDFILL COMPACTOR

836 826C

COMPACT WHEEL LOADER

908M 906M 907M

TELEHANDLER

TH255C

WHEEL LOADER

960F 950B 950E 950F G926 988B 988G 988F G916 966D 966F 966E 926E 988F II 907K 906K 993 992 916 908K 926 980F II 966F II 950B/950E 908 907 906 993K 992D 980C 992C 980F 992K 970F 950F II

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

D20D D30D D250E II D250E D250D D25D D350D D350E II D400E II D300E II D300E D300D

GRAPPLE-LOG LOADING

GLL55B GLL55 GLL52 GLL60 GLC85 GLL60B GLL52B

WHEELED EXCAVATOR

W330B W345B II

ENGINE - INDUSTRIAL

3406B 3406C 3516B

INDUSTRIAL ENGINE

C18 3126B 3456 C9.3 3406 3508B C-15 C-16 3516B 3406E 3406C C7 C9 C9.3B C-9 C15

QUARRY TRUCK

777E 775B 771D

WHEEL SCRAPER

651E 631G 631E 621E 657G 621G 621F 657E 623G 623E 637K 637E 637G 627G 627F 615C

SPRAY AR

CAT WDS

LOGGER

227

GAS ENGINE

G3512H G3520B G3406 G3516C G3512 G3516 G3508

TRACTOR

772B 784C 784B 776D 776C 776B

BULLDOZER

824S 834U 834S 6 825 9SU 8SU D5C PAT 10SU 7SU 6SU 11SU 7S LGP 8U 9U 4S 4P 5A D5C PATLGP 5P 5S 6A 6S 11U 7A 7S 7U 10U 8A 5A PAT 4A

PUMPER

SBF214 SPF343 SCT673 CPT372 SPF743 SPF343C SPS343 SPT343 SPT342 SUF557

UNDERGROUND ART TRUCK

AE40 AE40 II AD45B AD55B AD60 AD55 AD63 AD30 AD45 AD40

FELLING HEAD

SAT630 SAT420

POWER MODULE

PP3516 PM3508 PM3456 PM3516 PM3512 PM3412 PMG3516

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R1700 II R2900G R1300 R1600 R1700 R2900 R1300G R1700 XE R1300G II

OFF HIGHWAY TRUCK

789D 796 AC 794 AC 777 798 AC 785D 798

WINCH

54H 57H 56H 53 57 56 55 54 59 58 59N 59L 58L

MOTOR GRADER

120H 120M 135H 163H 140M 140H 143H 16M 16H 14M 14H 12H 12M 24M 160H 160M

BACKHOE

D3 931

HYDRAULIC SHOVEL

6018 6015 6015 FS 6060

TRACK-TYPE TRACTOR

D6R III D6H II D3C II D11 D9 GC D4H III D6R II D3C III D3C D4H D4C D5C D5H D6R D6H D9 D10N D10R D10T D11N D11R D11T D6H XL D6H XR D4C III D5H XL D5C III D7G2 D7G D7H D8R D8N D9T D9R D8R II D9L D9N D4H XL D4C II

ASPHALT PAVER

AP-800 AP-1050B AP-800B BG-260C AP-1000B AP-1050 AP-1000 BG-245C

MARINE AUXILIARY

C32B 3516B 3512B 3508B

MARINE ENGINE

C32 C32 MARINE 3508B 3406B 3406C 3516B 3512B

PIPELAYER

587T 587R 578 PL83 PL87 583R

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5130B

LOG LOADR FORST MACH

558

FRONT SHOVEL

235C

VIBRATORY COMPACTOR

CS-573 CP-533C CS-583 CS-563 CS-531C CS-533 CS-531 CS-533C CP-563C CP-563 CS-583C CP-533 CS-573C CS-563C

PETROLEUM PACKAGE

TH35-C11I TH35-C15I CX31-C11I CX31-C9I CX31-C15I TH31-C9I CX31-C13I

GENERATOR SET

G3520 G3516 G3512 G3508 3508 D1500 3516 C15 3512 3456 G3516B G3516C 3508B C27 C32 C175-20 G3520C G3520B 3512C 3512B C32B 3406C 3516C G3512H 3516B 3516E

RECLAIMER MIXER

RM400 RM-350B RM-350 RM500B RM-300 RM-500 RM-250C

ENGINE

C32 MARINE 3512E 3512B G3516C 3516E G3520

LOCOMOTIVE ENGINE

PR20B 3516B 3512B 3508B

WATER DELIVERY SYSTEM

777G CAT WDS

EJECTOR TRUCK

D400E II

COLD PLANER

PR-1000C PR-750B PM-565B PR-1000 PR-450C PM-201 PM-565

FOREST PRODUCTS

OTHER

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RR-250B RM400 RM500B RM500 RR-250 RM-350B

ENGINE - MACHINE

C4.4

CHALLENGER

65 75 65C 65B 65E 65D 75D 75C 75E 85C 85E 85D 95E 70C

GEN SET ENGINE

3406C 3406B 3516B G3520B 3512B G3520 G3516B 3508B 3456 3412 3412C 3516

RIPPER

953B D5 963 3 7 6 5 4 9 8 11 10

SKID STEER LOADER

226D 272D3 XE 232D3 272D2 XHP 226D3 236D3 262D 242D 272D3 272D2 246D 232D 236D

TRUCK

794 AC 775D 789C 789D 777C 777B 789B 777D 777G 769D 789 793D 69D 773D 797F 785C 785D 773B 785B MT4400D AC

SNOW BLOWER

SR321 SR318 SR21 SR18 SR17

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced