Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0359: 5/8''-11 x 5 63/64'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0359: 5/8''-11 x 5 63/64'' Hex Head Bolt
7X-0359: 5/8''-11 x 5 63/64'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
7X-0359: 5/8''-11 x 5 63/64'' Hex Head Bolt
7X-0359: 5/8''-11 x 5 63/64'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-0359

Units of Measure

USMetric
Bolt Length (in): 5.984
Bolt Length (mm): 152.0
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 4.5
Grip Length (mm): 114.3
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.025
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.625
Locking Feature: None
Thread Size (dia x pitch) (mm): 5/8x11
View More
Compatible Models for part number 7X-0359

SOIL STABILIZER

SS-250 SS-250B

ROAD RECLAIMER

RR-250 RR-250B RM-350B

FELLING HEAD

HFW222 SS-56

STABILIZER MIXER

SM-350

RECLAIMER MIXER

RM-350B RM-300 RM-500 RM-250C RM-350

WHEEL FELLER BUNCHER

2670D

EXCAVATOR

229 245 229D 245D 231D 225B 225D 235C 245B 235D

MOTOR GRADER

14M 14H NA 14H 16G

WHEEL LOADER

988F II 988F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced