7X-0380: BOLT
+ / - Hover over image to Zoom
Other Views

    7X-0380: BOLT

    Part Number: 7X-0380
    Brand: Cat
    Retrieving Price.....

    Track Bolt

    Description:

    • Track bolts are used to connect the track shoes to the link assembly.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 7/8
    • Bolt Type: Hex Head Bolts
    • Finish: Zinc Plated
    • Grip Length - 2 (in): 0.37
    • Head Height - 4 (in): 0.67
    • Head Width - 5 (in): 1.31
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 7/8 - 9
    • Total Bolt Length - 3 (in): 1 3/4
    asphalt paver
    BG-2455C, AP-1055B

    marine products
    3512B

    track-type tractor
    D11T, 9 59N 9U D11N, D11R, 58L 59L D9N, 9SU

    petroleum products
    CX31-P600 CX31-C15I CX35-P800

    wheel dozer
    844K, 854G, 854K, 844, 844H

    engine - industrial
    SCT673

    articulated dump truck
    D400E, D350E