Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0381: 7/8''-9 x 2'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
7X-0381: 7/8''-9 x 2'' Hex Head Bolt
7X-0381: 7/8''-9 x 2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
7X-0381: 7/8''-9 x 2'' Hex Head Bolt
7X-0381: 7/8''-9 x 2'' Hex Head Bolt
7X-0381: 7/8''-9 x 2'' Hex Head Bolt
7X-0381: 7/8''-9 x 2'' Hex Head Bolt
7X-0381: 7/8''-9 x 2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
6K-0545: 7/8''-9 Cone Lock Nut
6K-0545: 7/8''-9 Cone Lock Nut

Cat® Scarifier Locknut securely attaches cutting blades to scarifiers, enabling efficient material removal and surface preparation

Check Price
3E-9863: 7/8''-9 Hex Lock Nut
3E-9863: 7/8''-9 Hex Lock Nut

Cat® Winch Locknut for asphalt paver Secures winch components, ensuring proper functioning and precise material distribution during paving

Check Price
7X-0449: 7/8''-9 Hex Nut
7X-0449: 7/8''-9 Hex Nut

Cat® 7/8-9 Thread Hex Nut

Check Price
8C-6913: 7/8" ID Steel Flat Washer
8C-6913: 7/8" ID Steel Flat Washer

FLAT WASHER

Check Price
6K-0545
6K-0545: 7/8''-9 Cone Lock Nut
Check Price
3E-9863
3E-9863: 7/8''-9 Hex Lock Nut
Check Price
7X-0449
7X-0449: 7/8''-9 Hex Nut
Check Price
8C-6913
8C-6913: 7/8" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert