Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0400: 1''-8 x 1 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0400: 1''-8 x 1 1/2'' Hex Head Bolt
7X-0400: 1''-8 x 1 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
7X-0400: 1''-8 x 1 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-0400

Units of Measure

USMetric
Bolt Length (in): 1.5
Bolt Length (mm): 38.1
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.313
Grip Length (mm): 7.94
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.039
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 1.000
Locking Feature: None
Thread Size (dia x pitch) (mm): 1.000x8
View More
Compatible Models for part number 7X-0400

TRACK-TYPE TRACTOR

D7R D6H XR D6T XW D6T LGP D6T LGPPAT D6T XL PAT D6T XW PAT D6R LS D6R III D6T XL D6 D6R D6T D6R II D7R XR D6H II D6H D6XE

RIPPER

6

TRUCK

MT4400D AC

WHEEL DOZER

834B

LANDFILL COMPACTOR

836 826C

WHEEL LOADER

988F II 988B 988F 980C 980F 980F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced