7X-0408: Hex Head Bolts, Zinc Plated
+ / - Hover over image to Zoom
Other Views

    7X-0408: Hex Head Bolts, Zinc Plated

    Part Number: 7X-0408
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Zinc Plated
    • Grip Length - 2 (in): 1.25
    • Head Height - 4 (in): 0.71
    • Head Width - 5 (in): 1.50
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 1 - 8
    • Total Bolt Length - 3 (in): 3 1/2
    marine products
    3516B, 3412C, 3512B, C32, 3508B

    wheel tractor-scraper
    TS225, TS185, TS220, TS180

    pipelayer
    578, 583R, PL83, PL87, 587T, 589, 583T, 587R

    paving compactor
    CB-634D, CB-434C, CB-434B

    engine - generator set
    PMG3516 3516B, G3516, 3456, G3508, PM3508 3412C, 3512, G3512E, G3516B, 3508, SR4, PM3516, 3508B, 3408B, 3516, PP3516 3512B, PM3512 PM3412 3408C, G3512, 3408, 3412, 3516C, 3406B, G3412

    wheel-type loader
    992C, 992D

    engine - industrial
    SR4, SPS343 G3508, G3516, G3412, G3512E, G3512, 3508B

    track type tractors
    D8T

    off-highway truck
    MT4400D AC

    asphalt paver
    AS2251, BG-260C, BG-230D, AP-1055D, BG-260D, BG-225C, AP-1055B, BG-2455C, 10-20B, AP-1000, AP-1000B, 8-16B, 10 FT BG-2255C, BG-2455D, AP-650B, 8 FT 10B AP-800C, AP-800D, AS2301, AP-1050, AP-655C, BG-230, BG-210B, BG-225B, 10-20WB AP-1000D

    cold planer
    PR-1000, PR-1000C PR-450C

    load, haul, dump
    R1700G, R1600G

    generator
    SR4, SR4B

    track-type tractor
    D9T, D8N, D11R, D6R, D6H XL D6H, D8T, D8R D9R, D11T, D8R II D6H XR D11N, 57H 8SU 8A 8 8U

    road reclaimer
    SM-350, RR-250B, SS-250, RM-350B, RM-250C, SS-250B, RM-350, RM-500, RM500B, RM-300, RR-250

    wheel dozer
    834B

    petroleum products
    3512B, 3516B

    track-type loader
    953C, 939, 933C, 933, 939C

    track-type skidder
    527 517

    earthmoving compactor
    826C