Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0430: 1 1/4''-7 x 5 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0430: 1 1/4''-7 x 5 1/2'' Hex Head Bolt
7X-0430: 1 1/4''-7 x 5 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
7X-0430: 1 1/4''-7 x 5 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-0430

Units of Measure

USMetric
Bolt Length (in): 5.5
Bolt Length (mm): 139.7
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 2.75
Grip Length (mm): 69.85
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.049
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 1.250
Locking Feature: None
Thread Size (dia x pitch) (mm): 1.250x7
View More
Compatible Models for part number 7X-0430

TRACK-TYPE TRACTOR

D7R D9T D9R D8R II D7R II D6R III D6R D6R II D8R D7R XR D7R LGP

LOAD HAUL DUMP

R1700G R1700 II

EXCAVATOR

325 LN 320N 325-A LN 325-A L 320-A L 320-A N 213B 320-A 325-A 320 L 214B FT 325 L 214B

PUMP POWER END

WSP305

PUMP

WS305 XD WS273 XD

ELECTRIC ROPE SHOVEL

7495 HF 7495

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced