Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0435: 1 1/4''-7 x 8 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0435: 1 1/4''-7 x 8 1/2'' Hex Head Bolt
7X-0435: 1 1/4''-7 x 8 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
7X-0435: 1 1/4''-7 x 8 1/2'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-0435

Units of Measure

USMetric
Bolt Length (in): 8.5
Bolt Length (mm): 215.9
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 5.5
Grip Length (mm): 139.7
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.049
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 1.250
Locking Feature: None
Thread Size (dia x pitch) (mm): 1.250x7
View More
Compatible Models for part number 7X-0435

TRACK-TYPE TRACTOR

D7R D8N D7G D7H D7R II D6R XL D7G2

RIPPER

7

BULLDOZER

7S 7SU 7S LGP 8A

WINCH

57H

WHEEL LOADER

980C 980F 980F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced