Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0443: 1''-8 x 5 1/2'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-0443: 1''-8 x 5 1/2'' Hex Head Bolt
7X-0443: 1''-8 x 5 1/2'' Hex Head Bolt

Cat® 1-8 Thread 139.7mm Long Hex Head Bolt

Brand: Cat

Product Images
7X-0443: 1''-8 x 5 1/2'' Hex Head Bolt

Cat® 1-8 Thread 139.7mm Long Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-0443

Units of Measure

USMetric
Bolt Length (in): 5.5
Bolt Length (mm): 139.7
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 3.25
Grip Length (mm): 82.55
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.039
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 1.000
Locking Feature: None
Thread Size (dia x pitch) (mm): 1.000x8
View More
Compatible Models for part number 7X-0443

PUMPER

SPT343

GENERATOR

SR4 SR5 SR4B SR4BHV

FELLING HEAD

SAT630

POWER MODULE

PM3516

LOAD HAUL DUMP

R2900 R1700 II R1300

WINCH

53

MOTOR GRADER

120M 120K 12M 3 AWD 120M 2 160 140M 140K 14L 150 140K 2 160M 3 AWD 140 12M 12K 12M 3 12M 2 120 160K 160M 140M 3 AWD 140M 3 140M 2 160M 2 160M 3 120K 2

BACKHOE

D3 931

TRACK-TYPE TRACTOR

D3C II D9 GC D3C D4C D5C D7G2 D6G D7G D9 D9T D9R D6G2 XL D4C II

ASPHALT PAVER

AP-655C AP-655D AP1055 BG-2455D BG-2455C AP500 AP655 BG-240C BG555E AP-900B PE636 AP-1000B AP-1000E AP-1000D AP-1000F AP-555E AP-1050B AP-650B AP-800D AP-800C BG-230 AP-1050 BG-260D BG-260C BG1055E AP600 AP555F AP500F BG-210B AP-1055B AP-1055F AP-1055D AP-1055E AP655F BG600D AP-1000 BG-2255C BG-225C AP-600D AP555 BG-230D BG655D BG1000E AP-500E BG-245C AP600F BG500E AP1000

MARINE AUXILIARY

3516B 3512C 3508B

HARVESTER HEAD

SAT325 SAT223 SAT325T

STABILIZER MIXER

SM-350

EXCAVATOR

231D

WHEEL TRACTOR

657G

GENERATOR SET

G3520 G3516 G3512 G3508 G3516B G3516C G3516E G3516H G3516K 3508B 3508 D1500 3516B GEN G3520C G3520B 3516 G3520E 3512 G3520H G3520K 3512C 3512B C32B G3512E 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

RECLAIMER MIXER

RM-350B RM-350

ENGINE

G3516C G3516H G3520 G3520H

TRACK LOADER

931C II 935C 931C 935C II

PETROLEUM ENGINE

3516C

COLD PLANER

PR-1000 PR-1000C PR-450 PM-201 PM-565B

WHEEL DOZER

824C

LANDFILL COMPACTOR

836 816F II 826C 816F

ELECTRIC ROPE SHOVEL

7495 HF 7495

WHEEL LOADER

960F 988F II 988B 988F 970F

ROAD RECLAIMER

RM-350B

GEN SET ENGINE

3516B 3512B G3520 3508 3512 3508B 3516

ARTICULATED TRUCK

D30D D250E II D300E D250E D400D D25D D350E D350D D40D D300E II

RIPPER

3

ENGINE - INDUSTRIAL

3561B

INDUSTRIAL ENGINE

3516C

TRUCK

MT4400D AC

ASPHALT SCREED

10 FT 8 FT 10B

WHEEL SCRAPER

651E 631E 633E 657G 657E 637E 637G

GAS ENGINE

G3512H G3512E G3516E G3516C

BULLDOZER

824S 4P D5C PATLGP 5A PAT D5C PAT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced