Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts7X-0447: 3/8''-14 Hex Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
7X-0447: 3/8''-14 Hex Nut
7X-0447: 3/8''-14 Hex Nut

Cat® 7/16-14 Thread Hex Nut

Brand: Cat

Product Images
7X-0447: 3/8''-14 Hex Nut
7X-0447: 3/8''-14 Hex Nut
7X-0447: 3/8''-14 Hex Nut
7X-0447: 3/8''-14 Hex Nut
7X-0447: 3/8''-14 Hex Nut

Cat® 7/16-14 Thread Hex Nut

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
8T-9380: 7/16''-14 x 1'' Hex Head Bolt
8T-9380: 7/16''-14 x 1'' Hex Head Bolt

Track Bolt

Check Price
7X-0589: 7/16" ID Steel Flat Washer
7X-0589: 7/16" ID Steel Flat Washer

FLAT WASHER

Check Price
7X-0318: 7/16''-14 x 4'' Hex Head Bolt
7X-0318: 7/16''-14 x 4'' Hex Head Bolt

Cat® Hex Head Bolt

Check Price
7X-0310: 7/16''-14 x 2'' Hex Head Bolt
7X-0310: 7/16''-14 x 2'' Hex Head Bolt

Track Bolt

Check Price
7X-0314: 7/16''-14 x 3'' Hex Head Bolt
7X-0314: 7/16''-14 x 3'' Hex Head Bolt

Cat® Hex Head Bolt

Check Price
8T-5360: 7/16" ID Steel Flat Washer
8T-5360: 7/16" ID Steel Flat Washer

Cat® A Hard Washer designed for a 0.4375 inch fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Check Price
8T-9380
8T-9380: 7/16''-14 x 1'' Hex Head Bolt
Check Price
7X-0589
7X-0589: 7/16" ID Steel Flat Washer
Check Price
7X-0318
7X-0318: 7/16''-14 x 4'' Hex Head Bolt
Check Price
7X-0310
7X-0310: 7/16''-14 x 2'' Hex Head Bolt
Check Price
7X-0314
7X-0314: 7/16''-14 x 3'' Hex Head Bolt
Check Price
8T-5360
8T-5360: 7/16" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert