Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers7X-0519: Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers7X-0519: Washer
7X-0519: Washer

FLAT WASHER

Brand: Cat

Product Images
7X-0519: Washer
7X-0519: Washer
7X-0519: Washer
7X-0519: Washer
7X-0519: Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-0519

Units of Measure

USMetric
Outer Diameter (mm): 33.5
Outer Diameter (in): 1.319
Thickness (mm): 5.0
Thickness (in): 0.197
Fits Bolt Sizes (mm): M18
Fits Bolt Sizes (in): 3/4
Coating: Mechanical Zinc
Material: Hardened Steel,Low Alloy Steel,Alloy Zinc
Washer Type: Flat
Inside Diameter (mm): 20.0
Inside Diameter (in): 0.787
Outside Diameter (in): 1.319
Outside Diameter (mm): 33.5
View More
Compatible Models for part number 7X-0519

POWER MODULE

PM3508 PM3516 PM3512

OFF HIGHWAY TRUCK

3508B

WINCH

53 57H 56 56H

BACKHOE

931 D3

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D7G D7H D8N D6H II D6R STD D3C II D7R LGP D6G2 XL D6R XL D3C III D4C III D3B D3C D4C II D4B D5C III D4C D5C D7G2 D6R D7R XR D6G D6H

WHEEL SKIDDER

528 528B 530B

MARINE ENGINE

3512C 3516 3512 3508B 3512B C32 C32 MARINE 3516B 3516C

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B

MINING EXCAVATOR

5230B 5130 5230 5130B

FRONT SHOVEL

235C

EXCAVATOR

229 225 231D 225B 235B 235C 235D 229D

GENERATOR SET

G3516 G3512 G3516B 3516 3508B 3512 3512C 3512B 3508 3516C 3516B

ENGINE

3516PETROLEUM

TRACK LOADER

933C 935C 939 933 939C 935C II

PETROLEUM ENGINE

3516 3512 3516C 3516B 3512C 3512B

PETROLEUM GEN SET

3512C

WHEEL LOADER

992D 992C

TELEHANDLER

TH103

FORWARDER

574

ENGINE - MACHINE

3306

GEN SET ENGINE

3516B 3512 3512B 3508B 3516

RIPPER

3 6 8

ENGINE - INDUSTRIAL

3512B LD700E

INDUSTRIAL ENGINE

3516B 3512 3516 3512B 3512C

LOGGER

227

GAS ENGINE

G3512 G3516

BULLDOZER

4P 6 D5C PATLGP 6A 6S 6SU 8A 8U 5A PAT 8SU D5C PAT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced