Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
FLAT WASHER
Brand: Cat
FLAT WASHER
Brand: Cat
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Description:
Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Attributes:
•Cat Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
•Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
•Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
•Coatings that meet special requirements for different applications (RoHS compliant).
Applications:
Cat bolts and the matching washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.
Units of Measure
INTEGRATED TOOLCARRIER
IT28 IT18 IT12B IT14F IT38G IT14G IT14B IT38F IT62G IT62H IT14G2 IT24F IT28G IT28F IT28B IT62G II IT18F IT18B IT38G II
WHEEL HARVESTER
570B 580B 550 570 580
POWER PACK
C18
ROTARY DRILL
MD6310 MD6250 MD6200 MD6540C MD6380
TRACK FELLER BUNCHER
1190 2290 1390 2491 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 541 2 TK741 1290T 2390 2391 2590 TK711 511 522 521 1190T 1090 521B 532 522B 541 551 552
EXCAVATOR
330 L 345B II 349D L 320-A L 215B 325B L 320-A S 215C 320-A N 215D 324D 375-A L 325-A 336D2 L 374F L 214B E300B 322N 322-A LN 213B 322B 322C 385C FS 345B 212B 345C 345D 349F L 385C L 219D 325D L 330 LN 374D L 336F L XE 330C FM 325B 349D 350 L 336E L 325C 349E 325D 336E H 349F 340F 345B L 330-A L 329D LN 231D 336F LN XE M325D MH 385B 385C 345D L 320N 320B 235B 235C 211B 235D 365C L 345B II MH 336D2 L XE 365C 365B 349F LXE 325D FM LL 390D 390F 325 LN 336E LNH 350-A 336D LN 349E L VG 349 GC 325D FM 325B LN 349D2 330C L 336D2 568 FM E120B 352 UHD 340 349 345 324D FM 349D2 L 352 350 355 336 329D 330-A 330C LN 395 325D MH 330-A LN 365B II EL300B 324D LN 374 330C MH 345C MH 345 GC 336D 336E 336F 322B LN 326D L 336F XE 349E L 325C L 225B 225D 3101 352F XE VG 330B LN 330D FM 224B 336 MHPU 330-A L 352F-VG M325C 206B 365C L MH 336D L 350-A L 205B 229D 322-A FM568 324D L 352F 322B L 324D FM LL 336F L 374F 345C L 325-A L 336D2 GC 322 L 336F LNXE 336F LN 320B S 320B N 320B L 245D 330B 330C 330D 245B 390F L 320 L 365B L M325D L MH 336E LN 336E LH 325-A FM L 336D2 LXE MH3295 340D2 L 390D L 340MHPU 325C FM 340F L UHD EL240B EL240C 330B L E240C E240B 325 L 330D L 350 OEM 322-A L 322-A N 229 325-A LN 330D MH 328D LCR 329D L 340F L LRE 214B FT 235 330D LN 568 FM LL E110B 322 LN 345D L VG 320-A 340D L 219 EL200B 336D2 XE E200B 385C L MH 375-A 245 322C FM M318 M320
SHOVEL
6040
ROTARY MIXER
RM500B
COMBINE HARVESTER
460
SOIL COMPACTOR
825 815B 815F 825H 825G 825C 815F II 825G II
PETROLEUM ENGINE
3508C 3508B C9 C7 C175-16 3516 3512 C15 C13 C18 C11 C27 2016 C32 3516C 3516B 3512E 3512C 3512B
PETROLEUM TRANSMISSION
CX38-P892
BACKHOE LOADER
446 446D 446B
PETROLEUM GEN SET
G3306B C27 C15 C18 C32 3512B 3512C
WHEEL LOADER
982XE 960F 988 XE 966 XE 962H 962G 986H 986K G926 980XE 988B 988G 988H 988F 988K 966D 966F 966E G936 966H 966G 966L 966K 966M 924F 928F 926E 926M 928G 966 972 966 GC 988F II 972 XE 986 980 982 950G II 988 994 990 993 992 916 980G II 988K XE 926 924 930 936 938 982 XE 980 XE 980K HLG 950B/950E 990K 990H 972M XE 938G II 993K 992D 992G 992K 972XE 994F 994D 970F 994H 966G II 972G 972H 972K 972M 972L 988GC 950B 950E 950G 950F 950H 930K 930M 930R 930T 936E 936F 962G II 938G 938F 938K 990 II 938M 918F 966XE 980GC 980F II 966F II 966K XE 972G II 966M XE 980C 980F 980H 980G 980L 980K 980M 982M 950F II
FORWARDER
584 574 584HD
INDUSTRIAL TRACTOR
TK381 TK371
ARTICULATED TRUCK
D35HP D30D D250E D250D D250B D400E II D300E II 725C2 D400E D400D 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C 730C2 D20D D250E II D25D D350E D350D D350E II D300E D300D D300B 730 EJECTOR 740C 740B 745C D400 D40D
WHEELED EXCAVATOR
W330B W345C MH M330D M325C MH W345B II M325B
ENGINE - INDUSTRIAL
CG170-16 C15 LD700E 3512B 3406B 3406C 3516B 3561B
PNEUMATIC COMPACTOR
PS-500 PF-290B
INDUSTRIAL ENGINE
3126 3126B 3116 3114 3304 3306 3512 3516 C-12 C-15 C-10 C-16 3508 C7 C9 3306B G3520H C32B 3304B 3412E 3412C C32 C27 C18 C7.1 3456 3204 C9.3 3176C 3176B C175-16 3412 3406 3508B 3516B 3516C 3406E 3406B 3406C 3408E 3408B 3408C 3512B 3512C C9.3B D333C 3196 CG137-08 C-9 C11 C13 C15 D330C
QUARRY TRUCK
777E 775D 775B 773E 771D 771C 772G 770G
WHEEL SCRAPER
621E 627G 627F 627E 657G 657E 657B 637E 637G 637D 657
GAS ENGINE
G3304 G3306 G3512H G3512E G3512B G3612 G3412 G3408C G3408B G3516J G3516E G3408 G3406 G3516C G3306B G3304B G3520B CG137-08 CG137-12 G3508B G3512 G3516 G3508
TRACTOR
768C 772B 776 776D 776C 776B
PUMPER
SPP101 SBF214 CPT372 SPF743 SUF557
POWER MODULE
XQC1200 3516B 3516C XQC1600 XQG400 PM3456 PM3412 TR43-C18L PMG3516 XQ2280 PP3516 C32 C18 PM3508 PM3516 PM3512 XQG135
SHOVEL LOGGER
345C
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 3508B 772 770 793D 777 775 773 793F 789 785 793 798
LOAD, HAUL, DUMP
R1700K
MOTOR GRADER
135H 120M 2 130G 140K 2 140M 3 140M 2 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160G 160M 140M 3 AWD 16H NA 14M-3 12H ES 14H NA 120H 120G 24 16 14 18 120M 120K 163H 140M 140K 140H 140G 143H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 18M3 160H ES 16M 160 16H 16G 150 14M 140 16GC 14H 14G 12H 12G 12M 12K 14M3 160H NA 16M3 120K 2
OEM SOLUTIONS
TR35E44-C9.3BL
HYDRAULIC SHOVEL
6020 6018 6015 6040 6030 6020B 6015 FS 6040 FS 6060
KNUCKLEBOOM LOADER
539
MARINE ENGINE
3196 3126 3116 3176C 3176B C32 MARINE 3304 3306 C9 C7 3516 3512 3508 C-12 C18 C12 C15 3408B 3408C 3406B 3406C 3406E C140 3516B 3516C 3512C 3512B 3126B C12 MARINE 3208 C30 C32 C9.3 3412 3408 3508C 3508B C175-16 3306B 3412C 3412E 3412D 3304B
FRONT SHOVEL
235C 385C 5080 5090B
PETROLEUM PACKAGE
TH48-E70 CX35-P800 3508 CX31-C15I TH31-C9P TH31-C9T CX31-C13I C18 CX31-C18I TH35-C13T TH31-E61 CX35-C18I
RIPPER SCARIFIER
140G 12G 130G
RECLAIMER MIXER
RM-350B RM-350 RM500B RM-300 RM-500 RM-250C
ENGINE
C175-16 G3412 G3408C 3512E 3512C G3516C G3516H 3516C 3516E G3406 G3408 C32 INDUSTRIAL 3126E 3516PETROLEUM C15 C18 3508PETROL C13B C32B C32B INDUSTRIAL G3520H G3412C 3512PETROL C9.3 C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3516 3512 C18 3516C 3516B 3512E 3512C 3512B C175-16 C175-20 C32 C27 3508 C32B 3508C 3508B
COLD PLANER
PM620 PM622 PR-750B PM-565B PR-1000 PR-450C PM-465 PM-200 PM-201 PR-1000C PR-450 PM-102 PM-565
GEN SET ENGINE
3406C 3406E 3406B 3408B 3408C 3608 3606 G3412C 3516B G3520B 3512B 3456 3412 3208 3412C D399 3126B DE800S 3406 3408 D398B DE1100 3304B 3306B POWER SYS G3516C G3516B G3508 G3516 G3512 3508B 3116 3114 3306 3304 D379B C-12 3508 3512 3516
TRANSMISSION
TR35 TR53
RIPPER
953B D5 977 963 953 943 11 10 3 7 6 5 4 9
ROTARY/TRACK DRILLS
MD5075 MD6290 MD5125 MD5075C
COMBINE
470 465 460
WHEEL FELLER BUNCHER
TK370 TK380 543 533 573
POWERTRAIN
TR35E44-C9.3B
TRACK-TYPE LOADER
973
GENERATOR
SR4B SR4BHV SR500 XQP500 SR4 SR5
TRUCK ENGINE
1673C 3306C 3306B C-10 C-12 C-18 C-15 C-16 3126B 3126E 3306 3116 3126 C7 C9 3176 3408B 3406E 3406C 3406B C-9 C11 C13 C16 C15 C18 3408 3208 3176B
WHEEL TRACTOR-SCRAPER
627 623 621 632 623K LRC 627K LRC 623K 621K 627K
TRACK SKIDDER
527 517 D5HTSK II D4HTSK III
SPL EXCAVATOR BASED SOLN
OEM-PM
WHEEL SKIDDER
518C 535C 535B 545C 528B 525C 525B 525 518 515 528 545 530B 508
OEM MOB HYD PWR UNIT
336MHPU
FORESTRY PRODUCTS
568
UNDERGROUND ARTICULATED TRUCK
AD22
WATER FORDING TRACTOR
D7R II
WHEEL TRACTOR
623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 627B 627G 627H 627E 627F 633E II 651B 651E 615C II 631D 631E 631G 621K OEM 613C II 615 611 657E 657B 633D 657G 615C 637G 637D 613C 637E
HEX BASED SPL SOLUTION
352F OEM
HYDRAULIC CONTROL
163 143 153 141 140 48
VEHICULAR ENGINE
3516 3512
TRACK LOADER
933C 939C 973C 973D 973K 953B 953C BS3GII 963 973 939 933 943 953 963B 963C 931C II 935C II
WHEEL DOZER
854G 854K 834G 834H 834B 834K 814B 814F 844H 844K 834 844 854 824H 824G 824C 814F II 824 824G II
LANDFILL COMPACTOR
836 826 826G II 816F II 826C 826G 826H 826K 836H 836G 836K 816B 816F
GRAPPLE
518 120C 125C
TELEHANDLER
RT80 RT100
COMPACT WHEEL LOADER
902 908 906 904H 904B 910G 910F 910E 914G2 914G
SOIL STABILIZER
SS-250B SS-250
LOGGER
322C 227
WINDROW ELEVATOR
WE-851B
BULLDOZER
6 D5C PAT 10SU 6SU D5C PATLGP 11U 10U 824S 9SU 7SU 11SU 7S LGP 9U 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 5A PAT 4A
FELLER BUNCHER
FB518
UNDERGROUND ART TRUCK
AE40 AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B
LOAD HAUL DUMP
R1600G R1600H R1700 II R1300 R1600 R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G
MATERIAL HANDLER
MH3250 MH3260 MH3050 MH3295 M325D L MH M325D MH
WINCH
53 57 56 55 59 58 528 518 54H 57H 56H 59N 59L 58L
ROTARY CUTTER
RC7 RC20
TRACK-TYPE TRACTOR
D6G2 LGP D3C II D10 D11 D8 GC D6R II D3C III D3G D3C D4G D4H D4E D5C D5M D5N D5H D5E D5G D6E SR D6D D6R D6T D6M D6N D6E D6G D6H D7E D6G SR D4E SR D7R XR D6T LGP D8 XE D6GC D6R XL D4C III D6T XW D6T XL D5C III D8GC D7R D7G D7H D8T D8R D8N D9T D9R D9N D6T XW PAT D6G2 XL D6R LGP D7E LGP D6R III D6H II D6XE D11 XE D9 GC D4H III 30/30 D7R SERIES D6F SR D9 D6 D8 D7 D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D5H XL D7G2 D10T2 D6R STD D8R II D6T XL PAT DEUCE D4H XL D4C II D7R II
ASPHALT PAVER
BG-240C AP-900B BG-260D BG-260C AP-755 BG-2455D BG-2455C AP-1000B AP-1000D BG-2255C AP-1050B AP-655C AP-1050 AP-1055B AP-1055D AP-1000 AP-1200 BG-245C
MARINE AUXILIARY
3512 3508 3516C 3516B 3512C 3512B C32 3508B 3508C
PIPELAYER
587T 587R 578 561N 561M 561D PL83 PL87 PL72 583T 583R 572R II 572R 572G 589
STABILIZER MIXER
SM-350
MINING EXCAVATOR
5130 5110B 5130B
VIBRATORY COMPACTOR
CP-533D CP-533C CS-433C CP-663E CS-653 CS-643 CB-634 CB-614 CB-434 CP-643 CS-583E CS-583C CS-583D CP-653 CS-563C CS-563D CS-563E CS-573 CS-583 CS-553 CS-551 CS-663E CS-531D CS-563 CS-531C CS-533 CS-531 CS-533C CS-533D CP-563E CP-563D CP-563C CB-534 CB-634C CB-634D CP-563 CP-553 CP-573E CP-533 CS-573C CS-573D CS-573E CS-683E
MOBILE HYD POWER UNIT
330D L 329D L 365C L 390F 349D L 385C L 336D L 349E L HVG 325C 349E 325D 345D 345C 336E HVG 324D LN 349D2 345C L 385C 350MHPU 352FMHPU 336FMHPU 340D2 L 325D L TH43-C18 336F 336D 336E 330D 330C
POWER PACKAGE
C7 C32
GENERATOR SET
DE1400 DE500 G3516 G3512 G3508 3508 3412C D1500 3304B G3306 C13GENSET DG500 3516 3512 3512B GENS C18 GEN SE D1250 D550GC 3516C GEN G3516B G3516C D1000 G3516E D600 GC G3516H G3516K 3508B C9 DE1250S 3516B GEN C18 I6 3306B G3512E G3512H 3516C GEN SET G3512K C18 GENERATOR SET G3406 DE630 C18 GENSET G3412 DG400 3412 C32 GEN SET CG137-12 C18 C15 C13 C32 GENSET C15 I6 CG137-08 3456 DG450 DE1500 C18 GEN SET DE1000S C9 GEN SET C175-16GENSET DG350 SR5 C27 C32 D800 C15 GEN SE XQP1100 C175-20 C175-16 G3412C DE1250 G3520C G3520B G3520E G3520H G3520K 3512C 3512B 3408C C32B 3406C 3406E 3516C 3516B 3516E
EJECTOR TRUCK
730C D400E II 740B 730C2 EJ 740 730
COMBAT VEHICLE ENGINE
C13
FOREST PRODUCTS
OTHER FB221
ROAD RECLAIMER
RR-250B RM500B RM-350B RM500 RR-250
CHALLENGER
55 75 75D 75C 75E 35 95E 45 70C MTC735 MTC745 MTC755 MTC765 65C 65E 65D 85C 85E 85D
ENGINE - MACHINE
3516C C-12 C9 3116 3114 C27 3304 3306 C-9 3408 3176C 3204 3208
BOOM
120C
OFF-HIGHWAY TRUCK
D10R
TRUCK
773G LRC 793F XQ 775G 775F 793F OEM 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 770G 795F XQ 793D 793F 772G 773E 773D 773G 797F 773F 773B 772 770 777 775G LRC 794 AC 793F CMD 772G OEM 789D 770G OEM 769D 769C 69D 785G 773G OEM 785C 785D 795F AC