Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components7X-0873: 9/16-18 Tee Adapter
HomeHydraulicsOther Hydraulic Components7X-0873: 9/16-18 Tee Adapter
7X-0873: 9/16-18 Tee Adapter

Cat® O Ring Face Seal Tee Adapter allows the connection of three components using O-ring face seals ensuring a secure, leak-resistant junction

Brand: Cat

Product Images
7X-0873: 9/16-18 Tee Adapter
7X-0873: 9/16-18 Tee Adapter
7X-0873: 9/16-18 Tee Adapter
7X-0873: 9/16-18 Tee Adapter
7X-0873: 9/16-18 Tee Adapter

Cat® O Ring Face Seal Tee Adapter allows the connection of three components using O-ring face seals ensuring a secure, leak-resistant junction

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-0873
Type: Tee
Coolant and Urea Compatible Seal: 6V-3250 (9/16-18), 294-9072 (1-3/16-12), 291-8145 (1-3/16-12)
Oil and Fuel Compatible Seal: 214-7568 (9/16-18), 228-7092 (1-3/16-12), 238-5083 (1-3/16-12)
Connector Type: -12 ORFS to -6 STOR
Material Description: Plated Steel
Transmission and Hydraulic Oil Compatibile Seal: 3J-1907 (9/16-18), 6V-9746 (1-3/16-12), 4K-1388 (1-3/16-12)
Thread: 1-3/16-12 (2X); 9/16-18
Material: Carbon Steel
View More
Compatible Models for part number 7X-0873

INTEGRATED TOOLCARRIER

IT62H IT24F IT38G IT38F IT28G IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 623K LRC 623K 621K 627K 657 651

TRACK SKIDDER

527 517

WHEEL SKIDDER

535D 535C 535B 545D 545C 525D 525C 525B 525 515 545 555D

MINI HYD EXCAVATOR

308 309 307 310

ROTARY DRILL

MD6200 MD6380

EXCAVATOR

312E 312F 324D 312D 375-A L 315D L 320D2 314D CR 323D 385C L 320D2 FM 325D L 312D2 L 350-A L 314E CR 324D L 350 L 313F 325D 312D2 312D L 345B L 314D LCR M325D MH 318D2 L 312E L 323D L 313F L 326D2 L 314F CR 385C 313F GC 320D 314E LCR M325D L MH 313D2 GC 320D L 350-A 319D LN 326D2 319D L 323D2 L 313D2-GC 313D2 312D2 GC 329D L 329D 313F LGC 375-A 315F LCR 329D2 L 320D2 L 374 329D2

WHEEL TRACTOR

621K OEM 651 623H 657G 621H 627H

ROTARY MIXER

RM500B RM800

TRACK LOADER

953 963C

SOIL COMPACTOR

825 CS12 GC 825K CS13 GC CS10 GC CS11 GC

BACKHOE LOADER

416E

WHEEL DOZER

854G 854K 844K 844 834G 834H 824H 824K 824

LANDFILL COMPACTOR

826 836H 826K

COMPACT WHEEL LOADER

910K 910M 906H2 907H2 910 914K 908H2

WHEEL LOADER

982XE 972G 950G 962H 962G 950H 980XE 988G 988H 988K 966G 930G 930H 930K 950GC 924F 962G II 938G 938F 928H 950G II 988 995 990 993 988K XE 930 982 XE 980 XE 990K 950 GC 972G II 938G II 993K 992D 992C 980G 992K 994F 994K 994H 966G II

FORWARDER

564

SOIL STABILIZER

SS-250B SS-250

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

725C 730C2 725C2 740B 730C 725 735B 730 735

WHEELED EXCAVATOR

M325C MH MH3040

QUARRY TRUCK

772G 770G

ASPHALT SCREED

SE60 V

SPRAY AR

CAT WDS

TRACTOR

784C 776D

PUMPER

SPF743

FELLING HEAD

HF221 HF201 HF201B HF181

OFF HIGHWAY TRUCK

789G 777G 789D 796 AC 773GC 772 770 777 793F 798 AC 789 785 793 798

MATERIAL HANDLER

M325D MH MH3040 M325D L MH

MOTOR GRADER

14 140M 16M 160 14L 150 140 12M 160M

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020 6015 6040 6030 6020B

TRACK-TYPE TRACTOR

30/30 D6N D9 DEUCE

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

AP1055 AP655 BG555E AP-1050B BG-260D BG-260C AP600 AP655F AP-600D BG1000E AP-500E AP655F L AP600F AP-655C AP-655D BG-2455D AP-1000B AP-1000E AP-1000D AP-1000F AP-555E AP-650B AP-1050 BG1055E AP-200B AP-1055F AP-1055D AP-1055E BG600D AP-1000 BG-2255C BG-225C BG655D BG-245C BG500E AP1000

HAMMER

100 H100S 130 H130S 140 115 H45S H120S H100 120 H50 H120CS H45 H63 70S H140S H70 H160S H90C H180S 70 63 H90CS H63S H50S 160 H70S H115S

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5110B 5230 5130B

FRONT SHOVEL

5080

VIBRATORY COMPACTOR

CS-431C CS11 GC CS-573 CS-54 CS-583 CP-533E CS-433C CS-533 CP-433C CS-533E CS512 GC CP-54 CB-536D CB-634D CB-434B CP-533 CS10 GC

RECLAIMER MIXER

RM-350B RM-350 RM800 RM500B RM-300 RM-500 RM-250C

WATER DELIVERY SYSTEM

777G CAT WDS

EJECTOR TRUCK

740B 730

COLD PLANER

PR-1000C PM-565B PR-1000 PM-201 PM-565

ELECTRIC ROPE SHOVEL

7495 HF 7495

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RR-250B RM600 RM500B RM500 RR-250 RM-350B

CHALLENGER

65C 65D 75D 75C 85C 85D 70C

OFF-HIGHWAY TRUCK

D10R

TRUCK

793F XQ 793F CMD 775F 772G OEM 793F OEM 789C 777D 777G 777F 770G OEM 785 770G 793D 793C 793F 772G 69D 785G 797F 773F 785C 785D 797B 793F AC 772 770

WHEEL FELLER BUNCHER

HA770 TK370 TK380 HA870 543 533

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced