Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-2554: M16-2 x 70mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-2554: M16-2 x 70mm Hex Head Bolt
7X-2554: M16-2 x 70mm Hex Head Bolt

Track Bolt

Brand: Cat

Product Images
7X-2554: M16-2 x 70mm Hex Head Bolt
7X-2554: M16-2 x 70mm Hex Head Bolt
7X-2554: M16-2 x 70mm Hex Head Bolt
7X-2554: M16-2 x 70mm Hex Head Bolt
7X-2554: M16-2 x 70mm Hex Head Bolt

Track Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-2554

Units of Measure

USMetric
Bolt Length (in): 2.756
Thread Size (dia x pitch) (mm): M16x2
Bolt Length (mm): 70.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 1.26
Material: STEEL,Carbon Steel,Alloy Zinc,Low Alloy Steel
Grip Length (mm): 32.0
Hand of Thread: RH
Bolt Size (in): 0.6299
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M16
Locking Feature: None
Bolt Size (mm): M16
View More
Compatible Models for part number 7X-2554

INTEGRATED TOOLCARRIER

IT38G IT62H IT62G II IT38G II

WHEEL TRACTOR-SCRAPER

613G 657 651

WHEEL HARVESTER

550B 570B 560B 580B 550 570 580

CRUSHER

CR28

WHEEL SKIDDER

535C 535B 545C 525C 525B 545

ASPHALT COMPACTOR

CB22B CB7 CB16 CB15 CB13 CB10

MINI HYD EXCAVATOR

307D 308E 308D 308E2 CR 304.5

ROTARY DRILL

MD6310 MD6250 MD6380

HARVESTER HEAD

HH75

FORESTRY PRODUCTS

FM528 LL 538 548 558 FM528

EXCAVATOR

330 L 345B II 349D L 320-A L 325B L 320-A S 320-A N 324D 375-A L 315D L 325-A 320D2 336D2 L 374F L 323D 312-A 322B 322C 321C 345B 345C 321B 345D 385C L 325D L 374D L 312C L 330C FM 325B 349D 350 L 320 GC 325C 325D 340F 345B L 330-A L 329D LN M325D MH 330 GC 320D RR 323D S 323D L 385B 385C 345D L 320N 320B 320C 320D 365C L 345B II MH 365C 365B 320C L 325D FM LL 320D LN 390D 318B N 320D FM RR 350-A 336D LN 325D FM 325B LN 320D GC 349D2 323D2 L 330C L 318D L 320B LU 320D FM 320B LL 324D FM 349D2 L 320 326 325 323 330 333 329D 330-A 317 N 330C LN 323 GC 325D MH 365B II 320D2 L 324D LN 330C MH 311D LRR FM538 312B 312C 312D 322B LN 326D L FM548 325C L 323D LN 330B LN 330D FM 312B L 320D2 GC 320D2 FM 330-A L 320D LRR 365C L MH 315B 315C 336D L 350-A L FM558 324D L 330GC 313B 312D L 322B L 324D FM LL 317-A 345C L 325-A L 323D SA 322 L 323D2 317-A N 315-A 323GC 320B FM LL 320B S 320B N 320B L 315B FM L 330B 330C 330D 320 L 365B L M325D L MH 320B U 325-A FM L 320D L MH3040 390D L 319D LN 325C FM 340F L UHD 330B L 326 GC 319D L 325 L 326GC 317B L 330D L 322-A L 330D MH 328D LCR 329D L 319D 330D LN 320C FM 319C 318C 318B 345D L VG 320-A 317B LN 335F LCR 315B L 385C L MH 321D LCR 375-A 322C FM M312 M315

SHOVEL

6040

LANDSCAPE TILLER

LT18B LT13B LT114 LT118

PAVING COMPACTOR

CB-22B

WHEEL TRACTOR

651 657E 657G

ROTARY MIXER

RM800 RM500B

TRACK LOADER

973C 973D 973K 953C 953D 953K 963 973 953 963D 963C 963K

SOIL COMPACTOR

825 825K

BACKHOE LOADER

430D 438C 438D 436C 432D 416E 416C 416D 442D 426C 424D 424B 420D 428D 428C

WHEEL DOZER

854K 834H 834K 844K 834 844 854 824K 824

MULCHING HEAD

HM6015

LANDFILL COMPACTOR

836 826 826H 826K 836H 836K

TELEHANDLER

TH210 TH215

WHEEL LOADER

982XE 988 XE 966 XE 962H 962G 986H 962L 986K 962K 962M 980XE 988G 988H 988K 966H 966G 966L 966K 966M 924H 962 928H 966 972 966 GC 972 XE 986 980 982 950G II 928HZ 988 995 994 990 993 992 980G II 988K XE 950 982 XE 980 XE 980K HLG 908 907 906 924HZ 990K 990H 972M XE 938G II 993K 992G 992K 972XE 994F 994D 994K 994H 966G II 972G 972H 972K 972M 972L 988GC 950G 950H 950K 950M 950L 930H 962G II 938G 938K 990 II 966XE 980GC 962M Z 950M Z 966K XE 972G II 966M XE 980H 980L 980K 980M 982M

FORWARDER

554 564 584 574 574B 584HD

ARTICULATED TRUCK

D400E II D300E II 725C2 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C 730C2 D250E II D350E II 730 EJECTOR 740C 740B 745C

WHEELED EXCAVATOR

M317D2 M318D M315D M316D M313D M322D2 MH M322D MH M320 M317 M330D M325C MH M315D2 MH3040 M324D2 MH M318D MH M322D2 M322D W345B II M320D2 M325B

PNEUMATIC COMPACTOR

PS-500 PF-300C PF-300B PS-300B PS-300C

INDUSTRIAL ENGINE

C32 C4.4

ASPHALT SCREED

AS3251C AS3301C SE50 VT SE47 VT

LOGGER

322C

GAS ENGINE

G3512H G3512E G3516C

UNDERGROUND ART TRUCK

AD45B AD60 AD55 AD63 AD45 AD55B

UNDERCARRIAGE

OEMS

SHOVEL LOGGER

345C

FELLING HEAD

HFW221 HF201B SC-57

LOAD HAUL DUMP

R2900 R2900 XE R1700 R1700 XE

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

796 AC 773GC 798 AC 789G 789D 793D 775 773 793F 789 785 793

MATERIAL HANDLER

MH3037 MH3032 MH3040 MH3049 MH3295 MH3059 M325D L MH M325D MH

MOTOR GRADER

120M 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 160M 140M 3 AWD 14M-3 16 14 18 120M 120 GC 140M 12M 3 12M 2 140 GC 160M 2 160M 3 18M3 16M 160 14L 150 14M 140 16GC 12M 14M3 120 16M3

BACKHOE

BH30W BH30 BH27

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020 6015 6040 6030 6020B 6015B 6060

TRACK-TYPE TRACTOR

D8 GC D5R LGP D6R II D3G D4G D5M D5N D5G D6N XL D6R D6M D6N D6K D7E D4K2 LGP D6N LGP D3K2 LGP D4K2 XL D6GC D3K2 XL D6R XL D6K2 XL D8GC D5R XL D8T D8R D6K XL D9T D9R D6K2 D5K XL D6R LGP D7E LGP D5K LGP D6XE D4K XL D7R SERIES D6K2 LGP D6N OEM D3K XL D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D10N D10R D10T D11R D11T D6K LGP D10T2 D5K2 XL D7R II D3K LGP

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

AP1055 AP655 BG-240C BG555E AP-900B PE636 BG-260D BG-260C AP600 AP500F AP655F BG1000E AP-500E BG-2455D BG-2455C AP-1000B AP-1000E AP-1000D AP-1000F AP-555E BG-230 BG-210B BG600D BG-2255C BG-230D AP455 AP500 AP-1050B AP-800D AP-800C AP555F AP-600D AP655F L AP600F AP-655C AP-655D AP-650B AP-1050 BG1055E AP-1055B AP-1055F AP-1055D AP-1055E AP-1000 BG-225C AP555 BG655D BG-245C BG500E AP1000

MARINE AUXILIARY

C32B

HAMMER

100 H45S H50 H45 H63 H65DS 70S H45DS H70 H63S H100S H100 H160S H55DS H35DS H90C 70 63 H90CS H50S 160 H70S

PIPELAYER

561N 561M PL61

MINING EXCAVATOR

5230B 5130 5110B 5230 5130B

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

5080

VIBRATORY COMPACTOR

CB10 CB7 CP-533C CD-44B CS-433E CB-66B CB-534C CB-534B CB-534D CB-64B CB-535B CB-634 CB-64 CD-54 CB-214B CB-214D CB-44B CB-68B CB-434B CB-434D CB-434C CS-583C CB-32 CB-24 CB-22 CS-563C CS-44 CS-531C CP-433E CS-423E CS-533C CVP40 CP-563C CB46B CB-54B CB-523 CB-523B CB-525 CB-525B CB-634C CB-634D CD-54B CB-224D CC-24 CB-224B CB-225D CS-573C

PETROLEUM PACKAGE

CX35-P800 CX31-C11I CX31-C15I CX31-C13I C18 CX31-C18I CX35-C18I CX31

MOBILE HYD POWER UNIT

329D L 323D LN 365C L 385C L 336D L 330 MHPU 325C 325D 345D 324D LN 385C 325D L 336D 330D 330C 323D L

GENERATOR SET

G3516 C13GENSET 3516 3512 G3516B G3512H G3412 C32 GEN SET C18 C13 C32 GENSET C175-16GENSET SR5 C27 C32 XQP1100 3512C 3512B C32B 3516C 3516B

RECLAIMER MIXER

RM400 RM800 RM500B RM-300 RM-500

LOCOMOTIVE ENGINE

C32

EJECTOR TRUCK

730C D400E II 740B 730C2 EJ 740 730

COLD PLANER

PC104B PM820 PM825 PM822 PM620 PM622 PM-565B PC9 PC6 PM-200 PM-201 PC104

ELECTRIC ROPE SHOVEL

7495 HF 7495

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C32

CHALLENGER

55 MT700 35 45 MTC735 MTC745 MTC755 MTC765 65C 65D

SKID STEER LOADER

252B 262 252 262B 268B

WHEEL FELLER BUNCHER

573C 573D 553C 2570C 2570D 563C 563D 2470C 2670C 2670D

TRUCK

773G LRC 793F XQ 775G 793F OEM 775G OEM 785 797 770G 795F XQ 793D 793C 793F 772G 773G 797F 797B 772 770 775G LRC 794 AC 793F CMD 789D 785G 773G OEM 795F AC 793F AC

SNOW BLOWER

SR321 SR318 SR121 SR117 SR118

COMPACTOR

CB8 CB7 CB-32B CD10 CB10 CB13 CB15 CB16 CB-24B CB-22B CC-24B CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced