Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components7X-5331: 9/16-18" x 1/4-18" NPTF Elbow Adapter
HomeHydraulicsOther Hydraulic Components7X-5331: 9/16-18" x 1/4-18" NPTF Elbow Adapter
7X-5331: 9/16-18" x 1/4-18" NPTF Elbow Adapter

Cat® 9/16-18" X 1/4-18" NPTF Auxiliary Drive Elbow Adapter for Thermostat

Brand: Cat

Product Images
7X-5331: 9/16-18" x 1/4-18" NPTF Elbow Adapter
7X-5331: 9/16-18" x 1/4-18" NPTF Elbow Adapter
7X-5331: 9/16-18" x 1/4-18" NPTF Elbow Adapter
7X-5331: 9/16-18" x 1/4-18" NPTF Elbow Adapter
7X-5331: 9/16-18" x 1/4-18" NPTF Elbow Adapter

Cat® 9/16-18" X 1/4-18" NPTF Auxiliary Drive Elbow Adapter for Thermostat

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-5331

Units of Measure

USMetric
Type: Elbow, 90°
Height (in): 1.08
Transmission and Hydraulic Oil Compatibile Seal: 4J-5477 (9/16-18)
Connector Type: -4 ORFS to NPTF
Height (mm): 27.4
Oil and Fuel Compatible Seal: 228-7088 (9/16-18)
Length (in): 0.92
Material Description: Plated Steel
Coolant and Urea Compatible Seal: 121-4345 (9/16-18)
Length (mm): 23.3
Thread: 9/16-18, 1/4-18 NPTF
Weight (kg): 0.09
Weight (lb): 0.2
Material: Carbon Steel
View More
Compatible Models for part number 7X-5331

PUMPER

SPF743

GENERATOR

SR5 SR4B SR4BHV

POWER MODULE

PMG3516

INTEGRATED TOOLCARRIER

IT62H

OFF HIGHWAY TRUCK

793D 777 793F 785D 789 785 793 789G 777G 789D

MOTOR GRADER

24H

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D10N D10R

KNUCKLEBOOM LOADER

2484D 2484C 579C 579D

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

ASPHALT PAVER

AP-655C BG-2455C AP-800 BG-240C AP-900B AP-1000B AP-1050B AP-650B AP-800C AP-800B BG-230 AP-1050 BG-260C AP-200B AP-1055B AP-1000 BG-2255C BG-225C BG-245C

MARINE ENGINE

C280-12 C280-8

MARINE AUXILIARY

3516B

PIPELAYER

572R II 561N 561M 572R 561H

STABILIZER MIXER

SM-350

EXCAVATOR

320C

VIBRATORY COMPACTOR

CS11 GC CS-431B CS78B CS-44B CS-56B CS-68B CS54B CS7 CS-433B CS-54B CS-66B CS-78B CS-79B CP-433B CP12 CS-64B CS-76B CP74B CP-54B CP7 CS68B CS56B CS-74B CS44B CB-434B CB-434C CB-434 CS79B CP-56B CP-68B CP-44B CS512 GC CP54B CB-534C CB-534B CP-74B CP11 GC CB-535B CP76B CS74B CS10 GC CS12 CS14 CP12 GC CP68B CP44B CP56B

PAVING COMPACTOR

C13 MARINE MG630

COMPACT TRACK LOADER

285XE 275 285 299D3 XE 275XE

GENERATOR SET

G3516C G3516E 3508B 3508 G3520C G3520B G3520E 3512B 3516B 3516E

RECLAIMER MIXER

RM-350B RM-350 RM-250C RM-300 RM-500

ENGINE

G3608 G3516C 3516E G3520J

PETROLEUM ENGINE

C280-12

SOIL COMPACTOR

CS12 GC CP44B CP68B CP56B CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS64B CS76B CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS74B CP7 CS44B CS56B CS68B CS10 GC CP12 GC CS66B CS78B CS54B CP13 GC CP74B CS11 GC

WATER DELIVERY SYSTEM

777G CAT WDS

COLD PLANER

PR-1000 PR-450C PR-1000C PM-201 PM-565 PM-565B

WHEEL DOZER

854 854K

WHEEL LOADER

972G 972H 988 XE 962H 988 950H 950K 962K 995 994 990 993 992 988K XE 988K 966D 966F 966E 966H 966G 966F II 990K 993K 980C 980F 980K 992K 938H 994F 994D 994K 994H

ROAD RECLAIMER

RR-250 RR-250B RM-350B

SOIL STABILIZER

SS-250B SS-250

GEN SET ENGINE

G3520B

ARTICULATED TRUCK

D250E II D250E D300E II

PNEUMATIC COMPACTOR

PS-360B PF-290B

ASPHALT SCREED

AS2251 10 FT

TRUCK

785 797 773G LRC 793D 793C 793F 793F XQ 785G 773G 797F 773G OEM 785C 785D 797B 793F CMD 775G 793F OEM 795F AC 789C 789D 777G 793F AC 775G OEM 775G LRC

SPRAY AR

CAT WDS

GAS ENGINE

G3520B G3520J G3608 G3516C

COMPACTOR

CCS7 CCS9

View More
Related parts
228-7088: 1.78 x 7.67mm 90A FKM O-Ring
228-7088: 1.78 x 7.67mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for ORFS Connector End

Check Price
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring

Cat® O-Ring Face Seal ensures a leak-free connection between hydraulic hoses and adapter

Check Price
228-7088
228-7088: 1.78 x 7.67mm 90A FKM O-Ring
Check Price
4J-5477
4J-5477: 1.78 x 7.67mm 90A NBR O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced