Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers7X-7740: 45mm Inner Diameter Washer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers7X-7740: 45mm Inner Diameter Washer
7X-7740: 45mm Inner Diameter Washer

FLAT WASHER

Brand: Cat

Product Images
7X-7740: 45mm Inner Diameter Washer
7X-7740: 45mm Inner Diameter Washer
7X-7740: 45mm Inner Diameter Washer
7X-7740: 45mm Inner Diameter Washer
7X-7740: 45mm Inner Diameter Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-7740

Units of Measure

USMetric
Material: HARDENED STEEL,Low Alloy Steel,Alloy Zinc
Washer Type: Flat
Coating: Mechanical Zinc
Outer Diameter (in): 3.071
Outer Diameter (mm): 78.0
Thickness (in): 0.315
Thickness (mm): 8.0
Outside Diameter (mm): 78.0
Inside Diameter (mm): 45.0
Inside Diameter (in): 1.772
Outside Diameter (in): 3.071
View More
Compatible Models for part number 7X-7740

GENERATOR SET

C18 C15

FELLING HEAD

SH-56B

RECLAIMER MIXER

RM-350B

QUICK COUPLER

PIN GRAB

PETROLEUM ENGINE

C15

WHEEL DOZER

834G 834H

LANDFILL COMPACTOR

836H 836G

MOTOR GRADER

12M 12K 12M 3 12M 2 120 140M 160K 120M 140K 160M 2 160M 3 160M 140M 3 AWD 14L 12M 3 AWD 140K 2 160M 3 AWD 140M 3 140M 2 140 120K 2 120M 2

WHEEL LOADER

988G 988H 986 988GC 986H 986K

TELEHANDLER

TH0642 TH0842

ROAD RECLAIMER

RM-350B

WHEEL SKIDDER

535C 535B 545C 525C 525B 545

MINING EXCAVATOR

5230B 5130 5230 5130B

INDUSTRIAL ENGINE

C18 C13 C15 C9.3

WHEEL SCRAPER

633E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced