Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsSide Cutters & Sidebar ProtectionSide Cutters7Y-0204: Bucket Sidecutter
HomeGround Engaging ToolsSide Cutters & Sidebar ProtectionSide Cutters7Y-0204: Bucket Sidecutter
7Y-0204: Bucket Sidecutter

Cat® Bolt-On General Purpose Sidecutter - RH

Brand: Cat

Product Images
7Y-0204: Bucket Sidecutter
7Y-0204: Bucket Sidecutter
7Y-0204: Bucket Sidecutter
7Y-0204: Bucket Sidecutter
7Y-0204: Bucket Sidecutter

Cat® Bolt-On General Purpose Sidecutter - RH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7Y-0204

Units of Measure

USMetric
Width (mm): 228.6
Height (mm): 50.8
Position: Rh
Length (in): 11.417
Attachment Method: Bolt-on
Material: Alloy Steel
Machine: Excavator
Height (in): 2.0
Length (mm): 290.0
View More
Compatible Models for part number 7Y-0204

EXCAVATOR

311D LRR 312B L 312D L 312C L 312-A 311-A 315F LCR 314D LCR 314E CR 312E 312F 314C 312B 312C 312D 314E LCR M312 M315 313F LGC 311F LRR 314D CR 314F CR 312F GC E120B E110B 313B 311B 311C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced