Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins7Y-0468: 10.00mm Long Spring Pin
Home
Hardware, Seals, & ConsumablesHardwarePinsOther Pins
7Y-0468: 10.00mm Long Spring Pin
7Y-0468: 10.00mm Long Spring Pin

Cat® Spring Roll Pin

Brand: Cat

Product Images
7Y-0468: 10.00mm Long Spring Pin
7Y-0468: 10.00mm Long Spring Pin
7Y-0468: 10.00mm Long Spring Pin
7Y-0468: 10.00mm Long Spring Pin
7Y-0468: 10.00mm Long Spring Pin

Cat® Spring Roll Pin

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7Y-0468
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7Y-0468

Units of Measure

USMetric
Material Description: Steel
Length (in): 0.39
Material: Low Alloy Steel,Alloy Zinc,Carbon Steel
Pin Diameter (in): 0.2
Pin Diameter (mm): 5
Length (mm): 10
View More
Compatible Models for part number 7Y-0468

SHOVEL LOGGER

345C

WHEEL TRACTOR-SCRAPER

627K LRC 623K LRC 623K 621K 627K

LOAD HAUL DUMP

R1600G R1600H R1700G R3000H R2900G R1300 R1600 R2900 R1300G

OFF HIGHWAY TRUCK

777G 772 777

MOTOR GRADER

12M 3 140M 3 160M 3 12M 3 AWD 160M 3 AWD 140M 3 AWD

ROTARY CUTTER

RC7

TRACK-TYPE TRACTOR

D5K LGP D4K XL D6K2 LGP D6N OEM D3K XL D6N XL D6N D6K D7E D4K LGP D4K2 LGP D6N LGP D5K2 LGP D3K2 LGP D10T D11T D4K2 XL D6T LGP D3K2 XL D6T LGPPAT D6K2 XL D6T XW D6T XL D6K LGP D8T D10T2 D6K XL D9T D6T XL PAT D6T XW PAT D6K2 D5K XL D5K2 XL D7E LGP D3K LGP

KNUCKLEBOOM LOADER

539

MINI HYD EXCAVATOR

308E CR 307D 307C 307B 308E 308D 308C 308E2 308E SR 307E2 307-A

PIPELAYER

PL61

FORESTRY PRODUCTS

538 FM528 FM528 LL

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

FRONT SHOVEL

5080

EXCAVATOR

311D LRR 316F L 330 L 345B II 320-A L 325B L 312E FM538 312F 320-A S 320-A N 312B 312C 324D 336E 312D 336F 375-A L 315D L 325-A 320D2 320D3 322B LN 314D CR 323F 336F XE 374F L 311B 311C 323D 322N 322-A LN 312-A 325C L 322B 322C 323D LN 352F XE VG 330B LN 321C 330D FM 345B 345C 321B 345D 312B L 307 320D2 GC 311-A 320D2 FM 325D L 330-A L 316F 330 LN 320GX 320D LRR 315B 315C 336D L 323F OEM 312D2 L 336F L XE 312C L 323E LN 350-A L 314E CR OTHER 330C FM 314C 322-A 320 GX 325B 324D L 350 L 313F 336E L 320 GC 325C 325D 336E H 313D 320E RR 325F 312D2 352F 312D L 322B L 345B L 324D FM LL 330-A L 314D LCR 317-A 336F LN XE 320E LRR 323F LN M325D MH 318D2 L 336F L 374F 312E L 345C L 325-A L 323D SA 320D RR 323D3 323D S 323D L 313F L 322 L 323D2 317-A N 314F CR 345D L 320N 336F LNXE 313F GC 315-A 320B 320C 320D 320E 323GC 314E LCR 323E L 336F LN 320B FM LL 323E SA 320E LN 320B S 320B N 320B L 315B FM L 330B 330C 330D 390F L 320 L M325D L MH 320B U 336E LN 320C L 336E LH 325D FM LL 325-A FM L 323F SA 320D LN 312F GC 313D2 GC 318B N 390F 320D L 325 LN 336E LNH 320D FM RR 350-A 319D LN 325C FM 330B L 326 GC 320E L 325D FM 325B LN 320D GC 319D L 315-A L 323D2 L 325 L 330C L 318D L 320F L 313D2-GC 313D2 320B LU 320D FM 320B LL 313D2 LGP 317B L 307-A 330D L 322-A L 322-A N 312D2 GC 318E L 325-A LN 330D MH 328D LCR 329D L 324D FM 325F LCR 319D 330D LN 320C FM 319C 318F L 320 324 325 322 323 318C 318F 322 LN 318B 320-A 311F LRR 329D 330-A 317B LN 323 GX 318D2 317 N 330C LN 323 GC 315B L 325D MH 313F LGC 321D LCR 375-A 330-A LN 316E L 315F LCR 322C FM 320D2 L 324D LN 330C MH 345C MH

VIBRATORY COMPACTOR

CB-545 CB-544 CB-536D

MOBILE HYD POWER UNIT

330D L 329D L 323D LN 323F OEM 336D L 325D L 325C 325D 345D 330D 324D LN 330C 323D L 345C L

POWER PACKAGE

C32

WHEEL TRACTOR

631G 621K OEM 623G 623H 657G 621G 621H 627G 627H 637G

GENERATOR SET

G3520 3508 C32

HEX BASED SPL SOLUTION

320E

ENGINE

G3520

TRACK LOADER

973D 973K 963D 953D

SOIL COMPACTOR

825K 815K

BACKHOE LOADER

450F

WHEEL DOZER

854K 844K 834K 824K

MACHINE CNTRL & GDNC

COMMAND

LANDFILL COMPACTOR

836K 826K

WHEEL LOADER

972K 972M 950K 962K 950M 962M 988K 966H 966K 930K 966M 924K 938K 980K HLG 966K XE 990K 972M XE 993K 966M XE 980K 992K 980M 994H 982M

GEN SET ENGINE

G3520

WHEELED EXCAVATOR

M330D M325C MH W345C MH M325B

OFF-HIGHWAY TRUCK

D10R

QUARRY TRUCK

775D 771D

TRUCK

773G LRC 793F XQ 793F CMD 775G 775F 793F OEM 775E 775D 789C 789D 789B 777D 777G 777F 775G OEM 769D 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773D 773G 797F 773F 773G OEM 785C 785D 797B 785B 795F AC MT4400D AC 772 770 775G LRC

LOGGER

322C

TRACTOR

784C 784B 776D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert