Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings7Y-2396: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings7Y-2396: Sleeve Bearing (Bushing)
7Y-2396: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
7Y-2396: Sleeve Bearing (Bushing)
7Y-2396: Sleeve Bearing (Bushing)
7Y-2396: Sleeve Bearing (Bushing)
7Y-2396: Sleeve Bearing (Bushing)
7Y-2396: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7Y-2396

Units of Measure

USMetric
Material: Steel,Alloy Steel,Carbon Steel,Low Alloy Steel
Type: Straight Sleeve
Inside Diameter (mm): 90.0
Inside Diameter (in): 3.55
Outside Diameter (mm): 106.0
Outside Diameter (in): 4.18
Overall Length (mm): 90.0
Overall Length (in): 3.54
Internal Groove: GREASE HOLE IN BEARING
Approximate Outside Diameter (mm): 106.0
Cross Holes: Yes
Approximate Overall Length (mm): 90.0
External Groove: Yes
Approximate Inside Diameter (mm): 90.0
View More
Compatible Models for part number 7Y-2396

SHEAR

S3035 S3025 S2050

TRACK FELLER BUNCHER

532 TK732 1190T 2391 522B TK722 552 2 1290T TK752 552 2491 522

WHEELED EXCAVATOR

M323F M315C M315D M315D2 M317D2 M316C M316F M316D M313C M313D M314F M318F

SHEAR-STRAIGHT

S440

SHEAR-DEMOLITION/SCRAP

VHS-30 S3035 S340 S3025 S325B VHS-50 S320B S325 S320 VHS-40

DEMOLITION AND SORTING

GRAPPLE

PULVERIZER

P120 P115

EXCAVATOR

330-A 330 L 345B II 345B L 317 N 320N 330-A L 325-A LN 320-A L 325-A FM L 317-A M315F 315-A 320-A S 330-A L 320-A N 315D L 325-A M317F 315-A L 325 L 320C FM 320B FM LL 374F L 374D L 322N 374F 325 LN 322-A LN M318F 350-A 325-A L 350-A L 322 LN 320B LL 320-A M312 374 322-A M315 320 L 322 L 317-A N 350 L 322-A L 322-A N 345B

SHEAR-MECHANICAL

S115

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced