Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7Y-5231: M30-3.5 x 260mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7Y-5231: M30-3.5 x 260mm Hex Head Bolt
7Y-5231: M30-3.5 x 260mm Hex Head Bolt

Cat® M30x3.5 Thread 260mm Long Hex Head Bolt

Brand: Cat

Product Images
7Y-5231: M30-3.5 x 260mm Hex Head Bolt
7Y-5231: M30-3.5 x 260mm Hex Head Bolt
7Y-5231: M30-3.5 x 260mm Hex Head Bolt
7Y-5231: M30-3.5 x 260mm Hex Head Bolt
7Y-5231: M30-3.5 x 260mm Hex Head Bolt

Cat® M30x3.5 Thread 260mm Long Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7Y-5231

Units of Measure

USMetric
Bolt Length (in): 10.236
Thread Size (dia x pitch) (mm): M30x3.5
Bolt Length (mm): 260.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 6.89
Material: STEEL,Alloy Zinc,Low Alloy Steel
Grip Length (mm): 175.0
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M30
Locking Feature: None
View More
Compatible Models for part number 7Y-5231

WHEEL SKIDDER

545C 545

GENERATOR SET

G3520 G3520K

TRACK LOADER

953C

FRONT SHOVEL

5080 385C 5090B

SOIL COMPACTOR

825 825G II 825H 825G 825K 815F II 815K 815 815F

EXCAVATOR

345B II 385C L M315F 365C L 375-A L M317F 365C L MH 385C L MH 374D L 375-A 345C L 365B II 365B L 385C FS 365C 385B 385C 345C 365B

WHEEL DOZER

814F II 814K 814F 814 824G II 824 824H 824G 824K

MOBILE HYD POWER UNIT

365C L

LANDFILL COMPACTOR

816F II 816K 816 826G 826H 826K 826 816F 826G II

WHEEL LOADER

980 XE 982XE 980K HLG 980G II 980XE 980H 980G 980L 980K 980M 814K 980 982 980GC 970F 990K 982 XE 982M 990

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced