Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7Y-7388: M5-0.8 x 12mm Rounded Pan Head Internal Hex Screw
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
7Y-7388: M5-0.8 x 12mm Rounded Pan Head Internal Hex Screw
7Y-7388: M5-0.8 x 12mm Rounded Pan Head Internal Hex Screw

Cat® Button Head Screw (Hex Socket Drive)

Brand: Cat

Product Images
7Y-7388: M5-0.8 x 12mm Rounded Pan Head Internal Hex Screw
7Y-7388: M5-0.8 x 12mm Rounded Pan Head Internal Hex Screw
7Y-7388: M5-0.8 x 12mm Rounded Pan Head Internal Hex Screw
7Y-7388: M5-0.8 x 12mm Rounded Pan Head Internal Hex Screw
7Y-7388: M5-0.8 x 12mm Rounded Pan Head Internal Hex Screw

Cat® Button Head Screw (Hex Socket Drive)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 7Y-7388
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 7Y-7388

Units of Measure

USMetric
Length (in): 0.47
Length (mm): 12
Grip Length (mm): 1.6
Coating: Zinc Flake
Color: Black
Grip Length (in): 0.063
Pitch (mm): 0.8
Hand of Thread: RH
Material: Corrosion Preventative Fluid,Alloy Zinc,Alloy Steel
Bolt Type: Rounded Head (Pan)
Thread Size (in): 0
Class or Grade: ISO 898-1 Class 12.9
Bolt Length (in): 0.472
Thread Size (mm): M5
Bolt Length (mm): 12
Thread Size (dia x pitch) (mm): M5x0.8
View More
Compatible Models for part number 7Y-7388

GENERATOR

XQ330

TRUCK ENGINE

C9 3126

INTEGRATED TOOLCARRIER

IT24F IT28F

MACHINE CONTROL & GUID

MINESTARGU

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

MINI HYD EXCAVATOR

303.5 305.5E2 302.5 301.8 301.9 307B 301.6 301.5 305.5 GC 304CR 303CR 307 307-A 302CR 304.5 303.5CR 302.7CR

TRACK FELLER BUNCHER

1190 1390 TK711 TK732 TK1051 TK722 TK721 TK752 TK751 TK741 1190T 1090 1290T

HARVESTER HEAD

HH45 HH55 HH65 HH75

WATER FORDING TRACTOR

D7R II

EXCAVATOR

330 L 345B II 320-A L 325B L M315F 320-A S 320-A N 312B 375-A L 325-A M317F 322B LN 311B 322N 322-A LN M318F 312-A 330B LN 330D FM 345B 312B L 548 307 320D2 FM 330 LN 558 350-A L 314E CR 330C FM 350 L 322B L 345B L 324D FM LL 330-A L 317-A M325D MH 325-A L 322 L 317-A N 385B 320N 315-A 320B 320D 314E LCR 320B FM LL 320B S 320B N 320B L 345B II MH 315B FM L 320 L 365B L M325D L MH 365B 325-A FM L 318B N 325 LN 320D FM RR 350-A 325C FM 330B L 325D FM 325B LN 325 L 568 FM 320D FM 320B LL 317B L 322-A L 322-A N 325-A LN 324D FM 320C FM 568 FM LL 322 LN 318B 320-A 330-A 317B LN 317 N 315B L 375-A 330-A LN 365B II 322C FM M312 M315 M318 M320

FLAIL MOWER

HMF110 HMF210

TRACK LOADER

973D 963D 953D

SOIL COMPACTOR

825 815 825K 815F II 815K 815F

BACKHOE LOADER

446B

WHEEL DOZER

854K 844K 834 844 834K 854 824K 814F II 814K 814F 814 824

LANDFILL COMPACTOR

836 826 816F II 816K 836K 816 826K 816F

TELEHANDLER

TH1055 TH1255 TH0842

WHEEL LOADER

982XE 960F 972K 988 XE 972M 966 XE 950K 962K 950M 962M 980XE 988K 966H 966K 966M 814K 924F 962 966 972 972 XE 966XE 980 982 980GC 988 995 990 993 992 988K XE 950 982 XE 980 XE 966F II 962M Z 980K HLG 950M Z 966K XE 990K 972M XE 993K 966M XE 980K 992K 972XE 980M 970F 994K 994H 982M 950F II

FORWARDER

574B 554 564 574

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

725 740 730 735

WHEELED EXCAVATOR

M322D MH M315 M320 M317 M320F M330D M317D2 M325C MH M315D2 MH3026 MH3024 M318D M318C M318F M315GC M324D2 MH M318D MH M323F M322D2 M322F M322D M322C W345B II M318C MH M315C M315D M316C M316F M316D M320D2 M313C M313D M322D2 MH M314F

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

3126B 3456 3176C 3176B C-12 C-15 C-10 C-16 3406E 3408E 3196 3412E C-9

QUARRY TRUCK

775D 771D 772G 770G

ASPHALT SCREED

SE60 FM SE47 V SE47 FM SE60 SE50 VT SE60 VT XW SE60VT XW SE47 VT SE60 V XW

LOGGER

322C

TRACTOR

784C 776D

UNDERGROUND ART TRUCK

AE40 AD45B AD55B AD60 AD55 AD63 AD30 AD45 AD40

POWER MODULE

XQ35

LOAD HAUL DUMP

R1700G R3000H R2900G R1300 R1600 R1300G II

OFF HIGHWAY TRUCK

789G 789D 796 AC 794 AC 772 770 793D 777 793F 798 AC 785D 789 785 793 798

MATERIAL HANDLER

M325D MH MH3022 MH3024 M325D L MH TH0642

MOTOR GRADER

120H 24 14 120M 135H 120M 2 163H 140M 140H 143H 12M 3 12M 2 140M 3 140M 2 160M 2 160M 3 140H ES 18M3 12M 3 AWD 160H ES 16M 120H ES 16H 14L 14M 160M 3 AWD 14H 12H 12M 24M 14M3 120 160H 160M 140M 3 AWD 16M3 14M-3 12H ES

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D5K LGP D6R III D6XE D10 D11 D4K XL D6R II 30/30 D5R2 D3K XL D5M D6N XL D6R D6T D6M D6N D6K D7E D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D6 XE D6N LGP D7R XR D6T LGP D6GC D7R LGP D6T LGPPAT D6R XL D6T XW D6T XL D6K LGP D7R D8T D8R D6R STD D6K XL D9T D8R II D6T XL PAT D6T XW PAT DEUCE D5K XL D7R II D6R LGP D3K LGP

ASPHALT PAVER

AP1055 AP500 AP655 BG555E PE636 AP400 BG-260D AP600 AP555F AP500F AP655F AP-600D BG1000E AP-500E SE47 AP655F L AP600F AP-655C AP-655D BG-2455D AP-1000E AP-1000D AP-1000F AP-555E AP-300D BG1055E AP-1055F AP-1055D AP-1055E BG600D BG-2255C AP555 BG655D AP455 BG500E AP1000

MARINE AUXILIARY

3516B 3512B 3508B

MARINE ENGINE

3196 3126B 3176C 3176B C32 3412 C9 C7 3516 3512 3508 C-12 C12 3508B 3408B 3406E 3516B 3516C 3512C 3512B 3412E

PIPELAYER

561M PL83 PL87 PL72 PL61

MINING EXCAVATOR

5110B

LOG LOADR FORST MACH

558

FRONT SHOVEL

5080 5090B

ENGINE - GENERATOR SET

C1.5DE13.5

VIBRATORY COMPACTOR

CS-56 CS-663E CP-663E CS-76 CS-74 CP-563E CS-64 CP-64 CP-56 CB-634D CP-76 CP-74 CP-573E CS-583E CS-573E CS-683E CS-563E

TECHNOLOGY

AUTOGUIDNC

BATTERY

CPPBCHRG

GENERATOR SET

XQP115 XQ35 XQ1140 XQ60 DE450GC C13GENSET DE605GC DE715GC XQ230 C18 XQ20T4F C15 C13 DE550GC C1.1DE9.5 DE660GC XQP30 C18 GEN SE DE600SGC C2.2DE18E3 C9 GEN SET C7.1 3508B C9 C4.4 C15 GEN SE C2.2 DE500SGC C3.4 DE500GC DE450SGC C1.1 C1.5

RECLAIMER MIXER

RM400 RM-350B

EJECTOR TRUCK

740

WATER DELIVERY SYSTEM

777G CAT WDS

COLD PLANER

PM-465

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RM400 RM-350B

GEN SET ENGINE

3406E 3516B 3304B C13GENSET 3512B 3306B C3.4B C15 GEN SE 3306 3304 3208

OFF-HIGHWAY TRUCK

D10R

BATTERY CHARGER

MEC500

WHEEL FELLER BUNCHER

HA770 TK370 TK380 HA870 543 533

TRUCK

773G LRC 793F XQ 794 AC 793F CMD 775G 775F 772G OEM 793F OEM 775E 775D 789C 789D 789B 777D 777G 777F 775G OEM 770G OEM 769D 785 789 797 770G 795F XQ 793D 793C 793F 772G 69D 773E 785G 773D 773G 797F 773F 773G OEM 785C 785D 797B 785B 795F AC 793F AC 775G LRC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert