Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8B-4967: 24.77mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8B-4967: 24.77mm Inside Diameter Seal-O-Ring
8B-4967: 24.77mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
8B-4967: 24.77mm Inside Diameter Seal-O-Ring
8B-4967: 24.77mm Inside Diameter Seal-O-Ring
8B-4967: 24.77mm Inside Diameter Seal-O-Ring
8B-4967: 24.77mm Inside Diameter Seal-O-Ring
8B-4967: 24.77mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8B-4967

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 24.77
Inside Diameter (in): 0.975
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 318
View More
Compatible Models for part number 8B-4967

TRUCK ENGINE

1693

WINCH

57H 57 56 55 58 56H

MOTOR GRADER

16 12F 16H NA 16H 16G 14E

TRACK-TYPE TRACTOR

D7G D7H D8H D3C II D3B D3C D5B D6D D6H

MARINE ENGINE

D315 D379A D379B D399 D342C D397D D364 D375D D398A D398B D342

PIPELAYER

572G 583H 594H

EXCAVATOR

215B 215C 215D 215

PETROLEUM PACKAGE

TH35-E81 TH31-E61

RIPPER SCARIFIER

16G

WHEEL TRACTOR

641 651 657

HYDRAULIC CONTROL

163 153

TRACK LOADER

963 973 963B 953B 977D 955C 931B 931C 943 953

SOIL COMPACTOR

815B 815F

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81 CX31-P600

EJECTOR TRUCK

730

BACKHOE LOADER

430D 426B 426C 424B HD 416 424D 426 424B 428 436C 424 436B 438 436 426 F2 446D 446B 446 424B2 420D 416C 416D 428B 416B 428C

WHEEL DOZER

814B 814F

LANDFILL COMPACTOR

816B 816F

PETROLEUM GEN SET

3512B

AG TRANSMISSION

TA19-M2WD TA19-M4WD

WHEEL LOADER

966F II 950B/950E 950B 950E 936E 936F 926 936 926E 966D 966F 966E G936 970F 950

GEN SET ENGINE

D379B D398B D399

ARTICULATED TRUCK

725C 725 725C2 730 735

RIPPER

953B 7 6 5 4 977 963 953 951 955 943

INDUSTRIAL ENGINE

D342 D398B 3512B D398 D399 D342C D379 D379B

TRUCK

769 773 769B

TRACTOR

772 768B

BULLDOZER

5A 5S 7SU 6A 6S 7A 7S 7U 6SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced