Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings8B-5972: 100mm Outer Diameter Ball Bearing
HomeDrivetrainDifferentialsDifferential Bearings8B-5972: 100mm Outer Diameter Ball Bearing
8B-5972: 100mm Outer Diameter Ball Bearing

Cat® Ball Bearing (Single Row)

Brand: Cat

Product Images
8B-5972: 100mm Outer Diameter Ball Bearing
8B-5972: 100mm Outer Diameter Ball Bearing
8B-5972: 100mm Outer Diameter Ball Bearing
8B-5972: 100mm Outer Diameter Ball Bearing
8B-5972: 100mm Outer Diameter Ball Bearing

Cat® Ball Bearing (Single Row)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8B-5972
Material: Alloy Steel
View More
Compatible Models for part number 8B-5972

PIPELAYER

561D

INTEGRATED TOOLCARRIER

IT14G IT14G2

WHEELED EXCAVATOR

M323F M313-07 M315C M315D M315D2 M322D MH M317D2 M320F M314-07 M316C M316F M316D M320D2 M322D2 M324D2 MH M313C M314 MH3026 M313D M315 M322D2 MH MH3024 M318D MH M322F M314F M322D M322C M318D M322 M318C M320 M318F M315GC M318 M319 M316 M317 M318C MH

WHEEL TRACTOR-SCRAPER

613G

TRACK LOADER

955L

WHEEL SCRAPER

615 623F 623B 623E 615C 633E 613 613B

EXCAVATOR

M315F M317F M318F M320GC M318

MATERIAL HANDLER

MH3022 MH3024

WHEEL LOADER

908K 908M 907K 906K 906M

COMPACT WHEEL LOADER

908M 906H2 908H2 906H 910G 914G 906M 907H 914G2 907H2 907M 908H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced