Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainAxles & ComponentsAxles199-0707: 82.03mm Outer Diameter Knuckle Seal
HomeDrivetrainAxles & ComponentsAxles199-0707: 82.03mm Outer Diameter Knuckle Seal
199-0707: 82.03mm Outer Diameter Knuckle Seal

Cat® 82.03mm Outer Diameter Lip Type Knuckle Seal used in Axle Housing

Brand: Cat

Product Images
199-0707: 82.03mm Outer Diameter Knuckle Seal
199-0707: 82.03mm Outer Diameter Knuckle Seal
199-0707: 82.03mm Outer Diameter Knuckle Seal
199-0707: 82.03mm Outer Diameter Knuckle Seal
199-0707: 82.03mm Outer Diameter Knuckle Seal

Cat® 82.03mm Outer Diameter Lip Type Knuckle Seal used in Axle Housing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 199-0707

Units of Measure

USMetric
Width (mm): 16.0
Shaft Diameter (mm): 58.04
Bore Diameter (in): 3.23
Material: Plastic Plastic,Stainless Steel,Carbon Steel
Shaft Diameter (in): 2.285
Bore Diameter (mm): 82.03
Primary Sealing Material: FKM
Width (in): 0.63
View More
Compatible Models for part number 199-0707

BACKHOE LOADER

434 444F2 432E 444F 444 442E 434E 434F 444E 434F2

TELEHANDLER

TH560B TH580B TH460B

COMPACT WHEEL LOADER

908M 904H 906M 903D 907H 903C 901C 907H2 906H2 908H2 907M 903 902 901 902C 908H 906H 902C2 901C2 903C2

WHEEL LOADER

907K 908K 906K 908M 906M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced