Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8B-7179: Set Screws - Cup Point
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8B-7179: Set Screws - Cup Point
8B-7179: Set Screws - Cup Point

Inch, Coarse Thread UNC

Brand: Cat

Product Images
8B-7179: Set Screws - Cup Point
8B-7179: Set Screws - Cup Point

Inch, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8B-7179
Screw Type: Set Screws - Cup Point
Screw Length - A (in): 3/8
Material: Alloy Steel
Thread Size (in - TPI) (in): 5/16 - 18
Thread: Coarse Thread UNC
View More
Compatible Models for part number 8B-7179

UNDERGROUND ART TRUCK

AE40 AD45 AD40

TRUCK ENGINE

1673B 1673

FELLING HEAD

HF201 HF222 HF221 HF181

WINCH

55 54

MOTOR GRADER

12G 120G 120B 16 160G 12F 140B 163H 163H NA 140G 16G 130G 143H 14G 14E

BACKHOE

D4

TRACK-TYPE TRACTOR

D4H

ASPHALT PAVER

BG-2455C AP-800 AP-1055B BG-240C AP-900B AP-1000 AP-1000B BG-225C BG-230D AP-1050B AP-650B AP-800D AP-800C AP-800B BG-230 AP-1050 BG-260C BG-245C

MARINE ENGINE

D315 D379A D379B D326F D342C D398A D398B D342

EXCAVATOR

320C M325C 320D FM

PETROLEUM PACKAGE

CX31 CX31-C11I CX31-C9I TH35-C13I CX31-C15I TH35-C15I TH31-C9I

RIPPER SCARIFIER

12G 130G 140G 16G

POWER PACKAGE

C7

WHEEL TRACTOR

613 613B

HYDRAULIC CONTROL

191 181 161 143 151 141

ENGINE

C15 C18 C32B INDUSTRIAL C27 INDUSTRIAL C13B

TRACK LOADER

951C 951B 941B 941

LOCOMOTIVE ENGINE

C32 C27

PETROLEUM ENGINE

2016 3516C C32 C15 C13 C18 C11 C27 3512E 3512C 3512B C9 C7

BACKHOE LOADER

446D 446B

COLD PLANER

PM-465

ENGINE - MACHINE

C27

CHALLENGER

65C 65B 65E 65D 70C 65 75D 75C 75E 75 85C 85E 85D 95E

RIPPER

4

INDUSTRIAL ENGINE

C32 C9.3B 3176C 3176B 3516B 3516C C27 C18 3406E 3126 D398B 3126B 3196 3412E 3408E C-12 3508B C-15 C-10 C-16 C7 C9 3512B 3508 D398 3456 D353C D353E D353D C-9 C11 C13 C15 C9.3 C32B D379 D379B

WHEEL FELLER BUNCHER

543

QUARRY TRUCK

771D 771C 775B

TRUCK

785 789 793 775D 793B 793C 777C 777B 789B 777D 773D 769D 769C 773B 785B

TRACTOR

776D 776C 776B 772B 784B 768C

BULLDOZER

4S 4P 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced