Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8C-3098: 1.78 x 23.52mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8C-3098: 1.78 x 23.52mm 75A NBR O-Ring
8C-3098: 1.78 x 23.52mm 75A NBR O-Ring

Cat® O Ring Seal for solenoid valve ensures efficient operation and prevents fluid leakage

Brand: Cat

Product Images
8C-3098: 1.78 x 23.52mm 75A NBR O-Ring
8C-3098: 1.78 x 23.52mm 75A NBR O-Ring
8C-3098: 1.78 x 23.52mm 75A NBR O-Ring
8C-3098: 1.78 x 23.52mm 75A NBR O-Ring
8C-3098: 1.78 x 23.52mm 75A NBR O-Ring

Cat® O Ring Seal for solenoid valve ensures efficient operation and prevents fluid leakage

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8C-3098

Units of Measure

USMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 23.52
Inside Diameter (in): 0.926
Material: NBR (75),NBR - Nitrile,NBR (Nitrile butadiene),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
Dash Size: 021
View More
Compatible Models for part number 8C-3098

WHEEL TRACTOR

623H

FELLING HEAD

HF201 HF221 HF201B

INTEGRATED TOOLCARRIER

IT38H

RECLAIMER MIXER

RM-350B

WHEEL TRACTOR-SCRAPER

623K LRC 623K

LOCOMOTIVE ENGINE

C175-16 3512E

MATERIAL HANDLER

MH3022 MH3024

COLD PLANER

PM-465

MOTOR GRADER

160 12M 2 14 140M 120M 160M 2 160M 140M 3 AWD 14L 150 12M 3 AWD 160M 3 AWD 140M 2 140 120M 2

HYDRAULIC SHOVEL

6030

WHEEL LOADER

938H

WHEEL SKIDDER

530B

ROAD RECLAIMER

RM-350B

TRACK-TYPE TRACTOR

D6G SR D6G2 LGP D6F SR D6G2 XL D6E D6G

ASPHALT PAVER

AP-800 AP-800C AP-800B BG-230 AP-1050 AP-1000 AP-1200

MARINE ENGINE

3054

WHEELED EXCAVATOR

M323F M315D2 M317D2 M320F M316F M320D2 M322D2 M324D2 MH M313C MH3026 M322D2 MH MH3024 M322F M314F M320 M318F M317

MINING EXCAVATOR

5230B 5110B 5130B

INDUSTRIAL ENGINE

3054E

EXCAVATOR

M315F 312C M317F 312C L M318F

VIBRATORY COMPACTOR

CP-433C CP-563 CS-433C CS-563

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced