Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits8C-4956: Transmission Gasket Kit - Input Transmissionfer Gear
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
8C-4956: Transmission Gasket Kit - Input Transmissionfer Gear
8C-4956: Transmission Gasket Kit - Input Transmissionfer Gear

Transmission Gasket Kit - Input Transfer Gear

Brand: Cat

Product Images
8C-4956: Transmission Gasket Kit - Input Transmissionfer Gear
8C-4956: Transmission Gasket Kit - Input Transmissionfer Gear

Transmission Gasket Kit - Input Transfer Gear

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

6V-1175: 5.33 x 354.97mm 75A NBR O-Ring
6V-1175: 5.33 x 354.97mm 75A NBR O-RingQuantity: 1
5D-6428: 608.08mm Inside Diameter Seal-O-Ring
5D-6428: 608.08mm Inside Diameter Seal-O-RingQuantity: 1
3S-1223: 5.33 x 145.42mm 75A NBR O-Ring
3S-1223: 5.33 x 145.42mm 75A NBR O-RingQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
223-9743: 107.95mm Inner Diameter Lip Type Seal
223-9743: 107.95mm Inner Diameter Lip Type SealQuantity: 1
3H-4970: 12.07mm Inside Diameter Seal-O-Ring
3H-4970: 12.07mm Inside Diameter Seal-O-RingQuantity: 1
5H-2824: 75.56mm Inner Diameter O-Ring Seal
5H-2824: 75.56mm Inner Diameter O-Ring SealQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 1
8E-3839: 142.88mm Outer Diameter Seal Ring
8E-3839: 142.88mm Outer Diameter Seal RingQuantity: 2
1M-0556: 69.22mm Inside Diameter Seal-O-Ring
1M-0556: 69.22mm Inside Diameter Seal-O-RingQuantity: 1
2M-4453: 3.53 x 12.29mm 75A NBR O-Ring
2M-4453: 3.53 x 12.29mm 75A NBR O-RingQuantity: 1
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Specifications for part number 8C-4956

We are still working on adding a specification for this part.

Compatible Models for part number 8C-4956

TRUCK

785 789

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert